Welcome to the Schneider Electric corporate Website

Select your location

View all Harmony XVDLS
Schneider Electric XVDLS6B5 Image

XVDLS6B5

Green premium brand logo
Schneider Electric XVDLS6B5 Image
XVDLS6B5
Green premium brand logo

Ø 45 mm tower light - flashing - orange - IP40 - 24 V

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XVD Optimum
    product or component type
    Complete miniature beacon
    beacon or indicator bank unit type
    Base unit direct fixing
    Illuminated unit
    signalling type
    Flashing
    mounting diameter
    45 mm
    component name
    XVDLS
    material
    Glass reinforced polyamide: base unit
    Polycarbonate: illuminated unit
    light source
    Integral flash discharge tube, orange
    bulb type
    Flash discharge tube
    [Us] rated supply voltage
    24 V AC/DC
    Complementary
    connections - terminals
    Screw clamp terminals, <= 1 x 1.5 mm² with cable end
    cable entry
    1 entry tapped for Pg 7
    [Ui] rated insulation voltage
    250 V conforming to IEC 60947-1
    current consumption
    < 145 mA DC
    < 90 mA AC
    [Uimp] rated impulse withstand voltage
    IEC 60947-1 4 kV
    flash energy
    1 J
    CAD overall width
    45 mm
    CAD overall height
    104 mm
    CAD overall depth
    45 mm
    terminals description ISO n°1
    (GND)GROUND
    (COM-1)PW
    product weight
    0.085 kg
    Environment
    product certifications
    CSA
    UL
    standards
    EN/IEC 60947-5-1
    protective treatment
    TC
    ambient air temperature for operation
    -10…50 °C
    ambient air temperature for storage
    -40…70 °C
    electrical shock protection class
    Class II conforming to IEC 60536
    IP degree of protection
    IP40 conforming to IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Spanish3
    CAD
    Format
    Size
    Date
    Add to My Documents
    Miniature illuminated beacons (Version 1.0)
    Files in document
    dwf
    1.8 KB
    dxf
    68.4 KB
    wmf
    4.8 KB
    dwg
    44.5 KB
    Size zip
    Size 119.5 KB
    Date 11/23/06
    Files in document
    dwf
    1.8 KB
    dxf
    68.4 KB
    wmf
    4.8 KB
    dwg
    44.5 KB
    Miniature illuminated beacons (Version 1.0)
    Files in document
    dwg
    35.8 KB
    dwf
    1.7 KB
    dxf
    41.5 KB
    wmf
    4.4 KB
    Size zip
    Size 83.4 KB
    Date 11/23/06
    Files in document
    dwg
    35.8 KB
    dwf
    1.7 KB
    dxf
    41.5 KB
    wmf
    4.4 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XVB XVD Tower lights (Version 1.0)
    Description
    CSA Certificate
    Size pdf
    Size 31 KB
    Date 6/13/16
    Description
    CSA Certificate
    XVB XVD XVUZ12 Tower lights (Version 1.0)
    Description
    UL Certificate
    Size pdf
    Size 83.4 KB
    Date 2/25/16
    Description
    UL Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 137.8 KB
    Date 2/1/99
    Description
    Mounting, connections.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XVDLS6B5 : Ø 45 mm tower light - flashing - orange - IP40 - 24 V
    Description
    Ø 45 mm tower light - flashing - orange - IP40 - 24 V
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    Ø 45 mm tower light - flashing - orange - IP40 - 24 V
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XVDLS6B5 : Ø 45 mm tower light - flashing - orange - IP40 - 24 V
    Description
    Ø 45 mm tower light - flashing - orange - IP40 - 24 V
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    Ø 45 mm tower light - flashing - orange - IP40 - 24 V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XVDLS6B5 : Ø 45 mm tower light - flashing - orange - IP40 - 24 V
    Description
    Ø 45 mm tower light - flashing - orange - IP40 - 24 V
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    Ø 45 mm tower light - flashing - orange - IP40 - 24 V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Illuminated Beacon
    Dimensions



  • Mounting and Clearance

    Illuminated Beacon
    Panel Cut-out for Direct Fixing



Compare products: /