Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XVDLS
Schneider Electric XVDLS6G3 Image
To be discontinued

XVDLS6G3

Schneider Electric XVDLS6G3 Image
To be discontinued
XVDLS6G3

Ø 45 mm tower light - flashing - green - IP40 - 120 V

Show more characteristics
Commercial status
To be discontinued on 01 October 2020
End-of-service soon on 01 October 2020
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XVD Optimum
    product or component type
    Complete miniature beacon
    beacon or indicator bank unit type
    Base unit direct fixing
    Illuminated unit
    signalling type
    Flashing
    mounting diameter
    45 mm
    component name
    XVDLS
    material
    Glass reinforced polyamide: base unit
    Polycarbonate: illuminated unit
    light source
    Integral flash discharge tube, green
    bulb type
    Flash discharge tube
    [Us] rated supply voltage
    120 V AC
    Complementary
    connections - terminals
    Screw clamp terminals, <= 1 x 1.5 mm² with cable end
    cable entry
    1 entry tapped for Pg 7
    [Ui] rated insulation voltage
    250 V conforming to IEC 60947-1
    current consumption
    < 35 mA AC
    [Uimp] rated impulse withstand voltage
    4 kV IEC 60947-1
    flash energy
    1 J
    CAD overall width
    45 mm
    CAD overall height
    104 mm
    CAD overall depth
    45 mm
    terminals description ISO n°1
    (COM-1)PW
    (GND)GROUND
    net weight
    0.085 kg
    Environment
    product certifications
    CSA
    UL
    standards
    EN/IEC 60947-5-1
    protective treatment
    TC
    ambient air temperature for operation
    -10…50 °C
    ambient air temperature for storage
    -40…70 °C
    electrical shock protection class
    Class II conforming to IEC 60536
    IP degree of protection
    IP40 conforming to IEC 60529
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    106 g
    Package 1 Height
    11 cm
    Package 1 width
    5.6 cm
    Package 1 Length
    5.6 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • French4
    • German3
    • Italian3
    • Portuguese3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.6 MB
    Date 10/9/13
    prp.document.label.format pdf
    Size 5.8 MB
    Date 10/23/13
    CAD
    Format
    Size
    Date
    Add to My Documents
    Miniature illuminated beacons (Version 1.0)
    Files in document
    dwf
    1.8 KB
    dxf
    68.4 KB
    wmf
    4.8 KB
    dwg
    44.5 KB
    prp.document.label.format zip
    Size 119.5 KB
    Date 11/23/06
    Files in document
    dwf
    1.8 KB
    dxf
    68.4 KB
    wmf
    4.8 KB
    dwg
    44.5 KB
    Miniature illuminated beacons (Version 1.0)
    Files in document
    dwg
    35.8 KB
    dwf
    1.7 KB
    dxf
    41.5 KB
    wmf
    4.4 KB
    prp.document.label.format zip
    Size 83.4 KB
    Date 11/23/06
    Files in document
    dwg
    35.8 KB
    dwf
    1.7 KB
    dxf
    41.5 KB
    wmf
    4.4 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XVB XVD Tower lights (Version 1.0)
    Description
    CSA Certificate
    prp.document.label.format pdf
    Size 31 KB
    Date 6/13/16
    Description
    CSA Certificate
    XVB XVD XVUZ12 Tower lights (Version 1.0)
    Description
    UL Certificate
    prp.document.label.format pdf
    Size 83.4 KB
    Date 2/25/16
    Description
    UL Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 137.8 KB
    Date 2/1/99
    Description
    Mounting, connections.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XVDLS6G3 : XVDLS6G3_ROHS_CHINA_DECLARATION
    Description
    XVDLS6G3_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    XVDLS6G3_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XVDLS6G3 : XVDLS6G3_ROHS_DECLARATION
    Description
    XVDLS6G3_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    XVDLS6G3_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XVDLS6G3 : XVDLS6G3_REACH_DECLARATION
    Description
    XVDLS6G3_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    XVDLS6G3_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Illuminated Beacon
    Dimensions



  • Mounting and Clearance

    Illuminated Beacon
    Panel Cut-out for Direct Fixing