Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XVE
Schneider Electric XVEL6M7 Image
To be discontinued

XVEL6M7

Schneider Electric XVEL6M7 Image
To be discontinued
XVEL6M7

Ø 70 mm tower light - flashing - clear - up to IP42 - 230..240 V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

XVEL6M7 is replaced by the following group of products:
Add Product Group to My Products Remove Product Group from My Products
  • Reason for Substitution: End of life
  • Substitution date: 01 July 2014
Or XVEL6M7 is replaced by the following group of products:
Add Product Group to My Products Remove Product Group from My Products
  • Reason for Substitution: End of life
  • Substitution date: 09 January 2014
  • Light source integrated, LED only
  • Main
    range of product
    Harmony XVE Optimum
    product or component type
    Complete illuminated beacon
    beacon or indicator bank unit type
    1 base unit
    1 illuminated unit
    1 screw fixing cover
    1 short fixing base
    signalling type
    Flashing
    component name
    XVE
    light source
    Integral flash discharge tube, clear
    bulb type
    Flash discharge tube
    [Us] rated supply voltage
    230...240 V AC
    Complementary
    mounting diameter
    70 mm
    flash energy
    1 J
    connections - terminals
    Screw clamp terminals, <= 1 x 1.5 mm² with cable end
    marking
    CE
    short-circuit protection
    0.16 A
    [Ui] rated insulation voltage
    250 V conforming to IEC 60947-1
    nominal voltage limit
    0.85...1.1 Un conforming to IEC 60947-5-1
    current consumption
    < 25 mA
    [Uimp] rated impulse withstand voltage
    4 kV IEC 60947-1
    flashing frequency
    1 Hz
    CAD overall width
    70 mm
    CAD overall height
    129 mm
    CAD overall depth
    70 mm
    terminals description ISO n°1
    (GND)GROUND
    (COM-1)PW
    net weight
    0.27 kg
    Environment
    standards
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    product certifications
    CSA
    UL
    CCC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…55 °C
    electrical shock protection class
    Class I aluminium tube mounting conforming to IEC 61140
    Class I plastic tube mounting conforming to IEC 61140
    protective treatment
    TC
    IP degree of protection
    IP40 any position except vertical position conforming to IEC 60529
    IP42 vertical position conforming to IEC 60529
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    CAD
    Format
    Size
    Date
    Add to My Documents
    Illuminated beacon with steady or flash light (Version 1.0)
    Files in document
    dxf
    43.9 KB
    dwf
    2.8 KB
    wmf
    6.2 KB
    dwg
    18.5 KB
    Size zip
    Size 71.5 KB
    Date 1/13/05
    Files in document
    dxf
    43.9 KB
    dwf
    2.8 KB
    wmf
    6.2 KB
    dwg
    18.5 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    70 mm tower light - flashing - clear - up to IP42 - 230..240 V
    Description
    Ø 70 mm tower light - flashing - clear - up to IP42 - 230..240 V
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Ø 70 mm tower light - flashing - clear - up to IP42 - 230..240 V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    70 mm tower light - flashing - clear - up to IP42 - 230..240 V
    Description
    Ø 70 mm tower light - flashing - clear - up to IP42 - 230..240 V
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Ø 70 mm tower light - flashing - clear - up to IP42 - 230..240 V
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    70 mm tower light - flashing - clear - up to IP42 - 230..240 V
    Description
    Ø 70 mm tower light - flashing - clear - up to IP42 - 230..240 V
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Ø 70 mm tower light - flashing - clear - up to IP42 - 230..240 V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Illuminated Beacon
    Dimensions



  • Mounting and Clearance

    Illuminated Beacon
    Panel Cut-out for Mounting Directly on Fixing Base



  • Connections and Schema

    Illuminated Beacon
    Wiring Diagram



Compare products: /