Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XVM
Schneider Electric XVMC213T Image

XVMC213T

Green premium brand logo
Schneider Electric XVMC213T Image
XVMC213T
Green premium brand logo

base unit kit XVM Ø 45 mm - white - IP40 - screw terminals

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XVM
    product or component type
    Base unit kit
    kit composition
    Bracket
    250 mm support tube
    Base unit
    Cover
    component name
    XVM
    indicator bank base type
    Base without buzzer
    Complementary
    mounting diameter
    45 mm
    housing colour
    White
    connections - terminals
    Screw terminals, 1 x 0.325...1 x 1.5 mm²
    marking
    CE
    net weight
    0.298 kg
    Environment
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    product certifications
    CCC
    ambient air temperature for storage
    -25…70 °C
    ambient air temperature for operation
    -10…50 °C
    electrical shock protection class
    Class I aluminium tube mounting conforming to IEC 60947-1
    Class I aluminium tube mounting conforming to IEC 60947-5-1
    Class I aluminium tube mounting conforming to IEC 61140
    IP degree of protection
    IP40 any position except vertical position conforming to IEC 60529
    IP42 vertical position conforming to IEC 60529
    protective treatment
    TC
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Chinese3
    CAD
    Format
    Size
    Date
    Add to My Documents
    Standard base unit with cover with 250mm aluminium tube (Version 1.0)
    Files in document
    dxf
    39.2 KB
    dwf
    3.1 KB
    wmf
    7.2 KB
    dwg
    17.3 KB
    Size zip
    Size 66.9 KB
    Date 4/1/05
    Files in document
    dxf
    39.2 KB
    dwf
    3.1 KB
    wmf
    7.2 KB
    dwg
    17.3 KB
    Standard base unit with cover with 250mm aluminium tube (Version 1.0)
    Files in document
    dwg
    20.2 KB
    dxf
    46.4 KB
    dwf
    3.7 KB
    wmf
    8.5 KB
    Size zip
    Size 78.8 KB
    Date 4/1/05
    Files in document
    dwg
    20.2 KB
    dxf
    46.4 KB
    dwf
    3.7 KB
    wmf
    8.5 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XVM Indicator banks (Version 1.0)
    Description
    CCC Certificate
    Size pdf
    Size 4.3 MB
    Date 2/27/19
    Description
    CCC Certificate
    Size pdf
    Size 673.7 KB
    Date 3/18/15
    Description
    EAC Certificate
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XVM Illuminated beacons and indicating banks (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 464.4 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XVMC213T_ROHS_DECLARATION
    Description
    XVMC213T_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    XVMC213T_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XVMC213T_REACH_DECLARATION
    Description
    XVMC213T_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    XVMC213T_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XVMC213T_ROHS_CHINA_DECLARATION
    Description
    XVMC213T_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    XVMC213T_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Connections and Schema

    Customer Assembled Tower Light
    Wiring Diagram


    Indicator bank with buzzer (4 illuminated units max.):

    4: 4th illuminated unit

    3: 3rd illuminated unit

    2: 2nd illuminated unit

    1: 1st illuminated unit

    N: Common

    B: Buzzer

    Indicator bank without buzzer:

    5: 5th illuminated unit

    4: 4th illuminated unit

    3: 3rd illuminated unit

    2: 2nd illuminated unit

    1: 1st illuminated unit

    N: Common

    Maximum capacity for wiring through support tube:

    • 6 wires x 1 mm2/16 AWG,

    • 5 wires x 1.5 mm2/14 AWG


Compare products: /