Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XVM
Schneider Electric XVMM1RA Image
Discontinued

XVMM1RA

Green premium brand logo
Schneider Electric XVMM1RA Image
Discontinued
XVMM1RA
Green premium brand logo

indicator bank without buzzer + 2 illuminated units - Ø 45mm - 230V AC/DC

Show more characteristics
XVMM1RA  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XVM
    product or component type
    Pre-assembled and pre-cabled indicator bank
    beacon or indicator bank unit type
    2 illuminated units
    component name
    XVM
    light source
    Orange incandescent bulb with BA 15d base steady signalling <5 W
    Red incandescent bulb with BA 15d base steady signalling <5 W
    light block color
    Red/orange
    [Us] rated supply voltage
    230 V AC/DC
    indicator bank base type
    Base without buzzer
    mounting mode
    Vertical
    Complementary
    kit composition
    Aluminium support tube
    Plastic fixing plate
    Cover
    Base unit
    mounting diameter
    45 mm
    connections - terminals
    Flying leads,clamping capacity: 1 x 0.325 mm² (AWG 22)
    marking
    CE
    mounting support
    Aluminium tube
    [Ui] rated insulation voltage
    250 V conforming to IEC 60947-1
    nominal voltage limit
    0.85...1.1 Un conforming to IEC 60947-5-1
    [Uimp] rated impulse withstand voltage
    4 kV IEC 60947-1
    net weight
    0.392 kg
    Environment
    IP degree of protection
    IP54 vertical position conforming to IEC 60529
    product certifications
    CCC
    standards
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    ambient air temperature for storage
    -25…70 °C
    ambient air temperature for operation
    -10…50 °C
    overvoltage category
    Class I conforming to IEC 60947-1
    Class I conforming to IEC 60947-5-1
    Class I conforming to IEC 61140
    protective treatment
    TC
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • Chinese2
    • French1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XVM Indicator banks (Version 1.0)
    Description
    CCC Certificate
    Size pdf
    Size 4.3 MB
    Date 2/27/19
    Description
    CCC Certificate
    Size pdf
    Size 673.7 KB
    Date 3/18/15
    Description
    EAC Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 379.8 KB
    Date 11/1/09
    Description
    None
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XVM Illuminated beacons and indicating banks (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 464.4 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    indicator bank without buzzer + 2 illuminated units - Ø 45mm - 230V AC/DC
    Description
    indicator bank without buzzer + 2 illuminated units - Ø 45mm - 230V AC/DC
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    indicator bank without buzzer + 2 illuminated units - Ø 45mm - 230V AC/DC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    indicator bank without buzzer + 2 illuminated units - Ø 45mm - 230V AC/DC
    Description
    indicator bank without buzzer + 2 illuminated units - Ø 45mm - 230V AC/DC
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    indicator bank without buzzer + 2 illuminated units - Ø 45mm - 230V AC/DC
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    indicator bank without buzzer + 2 illuminated units - Ø 45mm - 230V AC/DC
    Description
    indicator bank without buzzer + 2 illuminated units - Ø 45mm - 230V AC/DC
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    indicator bank without buzzer + 2 illuminated units - Ø 45mm - 230V AC/DC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Pre-Assembled and Pre-Cabled Tower Light with Fixing Base for Mounting on Vertical Support (Support Tube + Metal Bracket)
    Dimensions

    Below drawing shows the maximum configuration of the product. Select the number of stages according to the product characteristics in order to get b2 dimension.


    (1)
    Base unit with or without buzzer.

    Number of illuminated units

    b2 in mm

    b2 in in.

    1 unit

    383

    15.08

    2 units

    448

    17.64

    3 units

    513

    20.20

    4 units

    578

    22.76


  • Connections and Schema

    Pre-Assembled and Pre-Cabled Tower Light
    Wire Colors

    4th illuminated unit: yellow wire

    3rd illuminated unit: green wire

    2nd illuminated unit: white wire

    1st illuminated unit: blue wire

    Common: black wire

    Buzzer (if integrated in base unit): grey wire


Compare products: /