Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XVP
Schneider Electric XVPC6B8W Image
Discontinued

XVPC6B8W

Schneider Electric XVPC6B8W Image
Discontinued
XVPC6B8W

YELL STROBE/OFF-WHITE RING 0.3J 24VAC/DC

Show more characteristics
Commercial status
Discontinued on 30 June 2015
End-of-service on 31 December 2015
The maximum number of products that can be compared is 4. Remove already added products.

XVPC6B8W may be replaced by any of the following products:
Product
Qty
XVUC29
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 01 July 2014
1
XVUC29
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 01 July 2014
1
  • Main
    range of product
    Harmony XVP Universal
    product or component type
    Indicator bank
    beacon or indicator bank unit type
    Illuminated unit with cream clamping ring
    signalling type
    Flashing
    mounting diameter
    50 mm
    component name
    XVPC
    material
    Polycarbonate and polyamide
    light source
    Integral flash discharge tube, yellow
    bulb type
    Flash discharge tube
    [Us] rated supply voltage
    24 V AC/DC
    flash energy
    1 J
    Complementary
    assembly style
    Customer assembly, up to 5 units
    connections - terminals
    Screw clamp terminals, <= 1 x 1.5 mm² with cable end
    marking
    CE
    [Ui] rated insulation voltage
    250 V conforming to IEC 60947-1
    nominal voltage limit
    0.85...1.1 Un conforming to IEC 60947-5-1
    current consumption
    <= 100 mA AC/DC
    [Uimp] rated impulse withstand voltage
    4 kV IEC 60947-1
    flashing frequency
    0.6…2 Hz
    service life in hours
    1000 h at -25…50 °C
    CAD overall width
    56 mm
    CAD overall height
    65 mm
    CAD overall depth
    56 mm
    net weight
    0.12 kg
    Environment
    product certifications
    CULus
    standards
    EN/IEC 60947-5-1
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    electrical shock protection class
    Class I on support tube conforming to IEC 61140
    Class II on base unit conforming to IEC 61140
    IP degree of protection
    IP65 conforming to IEC 60529
    Packing Units
    Package 1 Weight
    0.122 kg
    Package 1 Height
    0.650 dm
    Package 1 width
    0.700 dm
    Package 1 Length
    1.300 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    XVPC... Beacons and indicator bank 50 mm diameter (Version A03)
    Description
    Installation, mounting, connections, technical Data.
    prp.document.label.format pdf
    Size 166.8 KB
    Date 6/1/06
    Description
    Installation, mounting, connections, technical Data.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Indicator Bank without Audible Unit
    Dimensions

    Below drawing shows the minimum configuration of the product. Select the number of stages according to the product characteristics in order to get b dimension.


    Number of illuminated units

    b in mm

    b in in.

    1

    108

    4.25

    2

    170

    6.69

    3

    232

    9.13

    4

    294

    11.57

    5

    356

    14.02