Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XVR
Schneider Electric XVR13G04L Image

XVR13G04L

Schneider Electric XVR13G04L Image
XVR13G04L

130mm Rotating Mirror Red 120VAC IP67

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XVR
    product or component type
    Prewired rotating mirror beacon
    sound signalling
    Without
    device short name
    XVR
    mounting diameter
    130 mm
    IP degree of protection
    IP66 conforming to IEC 60529
    IP67 conforming to IEC 60529
    [Us] rated supply voltage
    120 V AC
    light source
    High luminosity LED, red
    Complementary
    material
    ABS (acrylonitrile butadiene-styrene): body part
    PC: globe
    CAD overall width
    130 mm
    CAD overall depth
    130 mm
    net weight
    0.99 kg
    marking
    CE
    product mounting
    By 3 M6 screws
    [Uimp] rated impulse withstand voltage
    4 kV
    current consumption
    42 mA
    flashing frequency
    2.7 Hz
    clamping connection capacity
    1.25 mm²
    AWG gauge
    AWG 18
    cable length
    400 mm
    Environment
    standards
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    protective treatment
    TC
    ambient air temperature for storage
    -35…70 °C
    ambient air temperature for operation
    -30…50 °C
    electrical shock protection class
    Class II conforming to IEC 61140
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1.328 kg
    Package 1 Height
    30.5 cm
    Package 1 width
    20 cm
    Package 1 Length
    20 cm
    Unit Type of Package 2
    S04
    Number of Units in Package 2
    6
    Package 2 Weight
    9.21 kg
    Package 2 Height
    30 cm
    Package 2 width
    40 cm
    Package 2 Length
    60 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.4 MB
    Date 4/26/18
    prp.document.label.format pdf
    Size 2.4 MB
    Date 6/13/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XVR Rotating beacons (Version 1.0)
    Description
    CSA Certificate
    prp.document.label.format pdf
    Size 67 KB
    Date 2/9/16
    Description
    CSA Certificate
    XVR13 Rotating beacons (Version 1.0)
    Description
    UL Certificate
    prp.document.label.format pdf
    Size 92 KB
    Date 8/7/12
    Description
    UL Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XVR13G04L : 130mm Rotating Mirror Red 120VAC IP67
    Description
    130mm Rotating Mirror Red 120VAC IP67
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    130mm Rotating Mirror Red 120VAC IP67
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XVR13B...L, 13G...L, 13M...L Rotatin,g mirrors (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 450.2 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 849 KB
    Date 11/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XVR13G04L : 130mm Rotating Mirror Red 120VAC IP67
    Description
    130mm Rotating Mirror Red 120VAC IP67
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    130mm Rotating Mirror Red 120VAC IP67
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XVR13G04L : 130mm Rotating Mirror Red 120VAC IP67
    Description
    130mm Rotating Mirror Red 120VAC IP67
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    130mm Rotating Mirror Red 120VAC IP67
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Rotating Mirror Beacon
    Dimensions



  • Mounting and Clearance

    Rotating Mirror Beacon
    Panel Cut-out