Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XVR
Schneider Electric XVR3M05 Image

XVR3M05

Schneider Electric XVR3M05 Image
XVR3M05

Rotating beacon, 100 mm, orange, without buzzer, 100...230 V AC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XVR
    product or component type
    Beacon
    device short name
    XVR3
    beacon or indicator bank unit type
    LED unit
    mounting diameter
    100 mm
    light source
    LED, orange
    device application
    Automated guided vehicle (AGV)
    Forklift
    Bulldozer
    Complementary
    signalling type
    Blinking
    Rotating
    Flashing
    assembly style
    Ready assembled
    material
    PC (polycarbonate): lenses
    PBT (polybutylene terephthalate) + PC (polycarbonate): body
    EPDM (ethylene propylene diene monomer): base
    [Us] rated supply voltage
    100...230 V AC
    [Ue] rated operational voltage
    90...253 V AC
    inrush current
    0.5 A
    power consumption in W
    2.9 W
    marking
    CE
    installation direction
    Upright indoor
    Sideways indoor
    Inverted indoor
    Upright outdoor
    electrical insulation class
    Class II
    current consumption
    500 mA
    length
    100 mm
    width
    100 mm
    height
    139 mm
    net weight
    0.484 kg
    Environment
    product certifications
    CCC
    ambient air temperature for operation
    -10…50 °C
    ambient air temperature for storage
    -20…70 °C
    relative humidity
    35…85 % without condensation
    vibration resistance
    4.6 gn (sideways)
    4.6 gn (inverted)
    4.6 gn (upright)
    IP degree of protection
    IP65 (upright)
    IP23 (sideways)
    IP23 (inverted)
    Packing Units
    Package 1 Weight
    0.633 kg
    Package 1 Height
    1.020 dm
    Package 1 width
    1.560 dm
    Package 1 Length
    1.020 dm
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • Chinese2
    • French3
    • German2
    • Italian2
    • Japanese2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.4 MB
    Date 4/26/18
    prp.document.label.format pdf
    Size 2.4 MB
    Date 6/13/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XVR Rotating beacons (Version 1.0)
    Description
    CSA Certificate
    prp.document.label.format pdf
    Size 67 KB
    Date 2/9/16
    Description
    CSA Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2 MB
    Date 5/1/17
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XVR3 Rotating beacons (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 450 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 849 KB
    Date 11/1/18
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 698.2 KB
    Date 11/1/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.