Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XVSV
Schneider Electric XVS10GMW Image

XVS10GMW

Green premium brand logo
Schneider Electric XVS10GMW Image
XVS10GMW
Green premium brand logo

Multi-sound Siren 120VDC 2 Tones

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XVS
    product or component type
    Siren
    device short name
    XVS
    colour
    White
    signalling type
    2 tones siren
    [Us] rated supply voltage
    120 V AC
    noise level
    106 dB (continuous or intermittent tone) at 1 m
    Complementary
    material
    PC: body
    net weight
    1 kg
    marking
    CE
    [Uimp] rated impulse withstand voltage
    4 kV
    current consumption
    80 mA at 120 V
    clamping connection capacity
    <= 1 x 1.5 mm²
    electrical connection
    Cable: 6.5…8.5 mm
    width
    114 mm
    height
    114 mm
    depth
    153.2 mm
    Environment
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    protective treatment
    TC
    ambient air temperature for storage
    -35…70 °C
    ambient air temperature for operation
    -30…50 °C
    electrical shock protection class
    Class II conforming to EN/IEC 61140
    IP degree of protection
    IP53
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XVS10GMW: Multi-sound Siren 120VDC 2 Tones (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XVS10GMW: Multi-sound Siren 120VDC 2 Tones (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 673.7 KB
    Date 3/18/15
    Description
    EAC Certificate
    XVS Sirens (Version 1.0)
    Description
    CSA Certificate
    Size pdf
    Size 73.4 KB
    Date 10/14/10
    Description
    CSA Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XVS10GMW_ROHS_CHINA_DECLARATION
    Description
    XVS10GMW_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    XVS10GMW_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XVS10BMW, XVS10GMW, XVS10MMW Sirens (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 449.3 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XVS10GMW_ROHS_DECLARATION
    Description
    XVS10GMW_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    XVS10GMW_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XVS10GMW_REACH_DECLARATION
    Description
    XVS10GMW_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    XVS10GMW_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Siren
    Dimensions



Compare products: /