Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XVU
Schneider Electric XVUC63 Image

XVUC63

Green premium brand logo
Schneider Electric XVUC63 Image
XVUC63
Green premium brand logo

Illuminated LED unit for modular tower lights, green, Ø60, high flashing, IP65, 24 V AC/DC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XVU
    product or component type
    Modular tower light
    beacon or indicator bank unit type
    LED unit
    mounting diameter
    60 mm
    component name
    XVU
    light source
    LED, green
    device application
    Automotive
    Packaging machine
    Machine tools
    Complementary
    signalling type
    High flashing
    assembly style
    Customer assembly, up to 3 units
    material
    PC (polycarbonate) V-2 conforming to UL 94
    [Us] rated supply voltage
    24 V AC/DC
    maximum power dissipation in W
    2.9 W
    current consumption
    <= 150 mA
    signalling type
    High flashing
    length
    60 mm
    net weight
    0.085 kg
    Environment
    product certifications
    RoHS
    REACH
    UL
    CSA
    CE
    EAC
    RCM
    CCC
    ambient air temperature for storage
    -40…70 °C
    IP degree of protection
    IP65
    ambient air temperature for operation
    -25…50 °C
    vibration resistance
    2 gn
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    163 g
    Package 1 Height
    9.2 cm
    Package 1 width
    9.2 cm
    Package 1 Length
    13.3 cm
    Unit Type of Package 2
    S03
    Number of Units in Package 2
    24
    Package 2 Weight
    4.746 kg
    Package 2 Height
    30 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3 MB
    Date 11/29/18
    prp.document.label.format pdf
    Size 2.9 MB
    Date 2/11/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XVUC63 : XVUC63_ROHS_CHINA_DECLARATION
    Description
    XVUC63_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/20/20
    Description
    XVUC63_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XVUC63 : XVUC63_ROHS_DECLARATION
    Description
    XVUC63_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/20/20
    Description
    XVUC63_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Illuminated LED Unit
    Dimensions