Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XX
Schneider Electric XX930A2A2230M12 Image

XX930A2A2230M12

Schneider Electric XX930A2A2230M12 Image
XX930A2A2230M12

ultrasonic sensor - M30 - diffuse - Sn 2 m - 4..20 mA - 250 ms - M12

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XX
    sensor type
    Ultrasonic sensor
    series name
    General purpose
    sensor name
    XX9
    sensor design
    Cylindrical M30
    detection system
    Diffuse
    [Sn] nominal sensing distance
    2 m adjustable with teach push-button
    material
    Plastic
    type of output signal
    Analogue
    wiring technique
    4-wire
    analogue output function
    4...20 mA
    [Us] rated supply voltage
    15...24 V DC with reverse polarity protection
    electrical connection
    Male connector M12 4 pins
    [Sd] sensing range
    0.12…2 m
    beam angle
    10 °
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    enclosure material
    ULTEM
    front material
    Silicone
    thread type
    M30 x 1.5
    supply voltage limits
    14…28 V DC
    function available
    Without synchronisation mode
    [Sa] assured operating distance
    0.12…2 m (teach mode)
    blind zone
    0…120 mm
    transmission frequency
    200 kHz
    repeat accuracy
    0.9 %
    deviation angle from 90° of object to be detected
    -8…8 °
    minimum size of detected object
    Cylinder diameter 1.6 mm at 0.635 m
    status LED
    Setting-up assistance/supply on/output state: 1 LED (dual colour)
    1 LED (yellow)
    1 LED (green)
    current consumption
    80 mA
    maximum switching capacity
    10...500 Ohm overload and short-circuit protection
    setting-up
    Slope selection using teach button
    maximum delay first up
    720 ms
    maximum delay response
    250 ms
    maximum delay recovery
    25 ms
    marking
    CE
    threaded length
    45 mm
    height
    35 mm
    width
    35 mm
    depth
    85 mm
    net weight
    0.095 kg
    Environment
    standards
    IEC 60947-5-2
    product certifications
    UL
    CCSAus
    ambient air temperature for operation
    0…50 °C
    ambient air temperature for storage
    -40…80 °C
    vibration resistance
    +/-1 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
    shock resistance
    30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 4 conforming to IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m level 3 conforming to IEC 61000-4-3
    resistance to fast transients
    1 kV level 3 conforming to IEC 61000-4-4
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French2
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Ultrasonic sensors XX range (Version 1.0)
    Description
    Presentation of the range, references, characteristics, detection curves, connection, dimensions and setting-up.
    prp.document.label.format pdf
    Size 11.3 MB
    Date 10/18/19
    Description
    Presentation of the range, references, characteristics, detection curves, connection, dimensions and setting-up.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.5 MB
    Date 10/1/15
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 220.6 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XX930A2A2230M12 : ultrasonic sensor - M30 - diffuse - Sn 2 m - 4..20 mA - 250 ms - M12
    Description
    ultrasonic sensor - M30 - diffuse - Sn 2 m - 4..20 mA - 250 ms - M12
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/7/20
    Description
    ultrasonic sensor - M30 - diffuse - Sn 2 m - 4..20 mA - 250 ms - M12
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XX930A2A2230M12 : ultrasonic sensor - M30 - diffuse - Sn 2 m - 4..20 mA - 250 ms - M12
    Description
    ultrasonic sensor - M30 - diffuse - Sn 2 m - 4..20 mA - 250 ms - M12
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/7/20
    Description
    ultrasonic sensor - M30 - diffuse - Sn 2 m - 4..20 mA - 250 ms - M12
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Mounting and Clearance

    Minimum Mounting Distances
    Side by side


    e :
    respect the distances indicated on the detection curves

    Face to face


    e >
    4 x Sn


  • Connections and Schema

    Wiring Diagram
    4-Wire Type


    (1)
    (+)
    (2)
    Return signal or teach
    (3)
    (-)
    (4)
    Output signal


    BN
    Brown
    WH
    White
    BU
    Blue
    BK
    Black


Compare products: /