Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XX
Schneider Electric XX9V3A1F1M12 Image

XX9V3A1F1M12

Green premium brand logo
Schneider Electric XX9V3A1F1M12 Image
XX9V3A1F1M12
Green premium brand logo

ultrasonic sensor cylindrical M30 - Sn 1 m - 0..10 V - M12 connector

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XX
    sensor type
    Ultrasonic sensor
    series name
    General purpose
    sensor name
    XX9
    sensor design
    Cylindrical M30
    detection system
    Diffuse
    [Sn] nominal sensing distance
    1 m adjustable with remote teach push-button
    material
    Plastic
    type of output signal
    Analogue
    wiring technique
    4-wire
    analogue output function
    0...10 V
    [Us] rated supply voltage
    15...24 V DC with reverse polarity protection
    electrical connection
    Male connector M12 4 pins
    [Sd] sensing range
    0.1…1 m
    beam angle
    7 °
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    enclosure material
    Valox
    front material
    Epoxy
    thread type
    M30 x 1.5
    supply voltage limits
    10…28 V DC
    [Sa] assured operating distance
    0.1…1 m (teach mode)
    blind zone
    0…100 mm
    transmission frequency
    180 kHz
    repeat accuracy
    0.9 %
    deviation angle from 90° of object to be detected
    -5…5 °
    minimum size of detected object
    Cylinder diameter 50.8 mm at 1 m
    status LED
    Setting-up assistance: 1 LED (dual colour)
    Supply on: 1 LED (green)
    Output state: 1 LED (yellow)
    current consumption
    60 mA
    maximum switching capacity
    2 kOhm overload and short-circuit protection
    setting-up
    Slope selection using teach button
    maximum delay first up
    1200 ms
    maximum delay response
    250 ms
    maximum delay recovery
    250 ms
    marking
    CE
    threaded length
    37 mm
    height
    96 mm
    width
    30 mm
    net weight
    0.09 kg
    Environment
    standards
    IEC 60947-5-2
    product certifications
    CCSAus
    UL
    ambient air temperature for operation
    0…70 °C
    ambient air temperature for storage
    -40…80 °C
    vibration resistance
    +/-1 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
    shock resistance
    30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 4 conforming to IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m level 3 conforming to IEC 61000-4-3
    resistance to fast transients
    1 kV level 3 conforming to IEC 61000-4-4
    Packing Units
    Package 1 Weight
    226.796 g
    Package 1 Height
    3.000 cm
    Package 1 width
    9.525 cm
    Package 1 Length
    3.000 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French4
    • German3
    • Italian3
    • Portuguese3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Ultrasonic sensors XX range (Version 1.0)
    Description
    Presentation of the range, references, characteristics, detection curves, connection, dimensions and setting-up.
    prp.document.label.format pdf
    Size 11.3 MB
    Date 10/18/19
    Description
    Presentation of the range, references, characteristics, detection curves, connection, dimensions and setting-up.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    XX9V3A1..M12, XX9D1A1..M12 Ultrasonic Application sensors with analogue output signal 0-10 V or 4-20 mA (Version 00)
    Description
    XX9V3A1..M12, XX9D1A1..M12 Ultrasonic Application sensors with analogue output signal 0-10 V or 4-20 mA
    prp.document.label.format pdf
    Size 450.7 KB
    Date 5/1/08
    Description
    XX9V3A1..M12, XX9D1A1..M12 Ultrasonic Application sensors with analogue output signal 0-10 V or 4-20 mA
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 220.6 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 176.5 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XX9V3A1F1M12 : XX9V3A1F1M12_ROHS_DECLARATION
    Description
    XX9V3A1F1M12_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    XX9V3A1F1M12_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 278.5 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XX9V3A1F1M12 : XX9V3A1F1M12_REACH_DECLARATION
    Description
    XX9V3A1F1M12_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    XX9V3A1F1M12_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Minimum Mounting Distances
    Side by side


    e :
    respect the distances indicated on the detection curves

    Face to face


    e >
    4 x Sn


  • Connections and Schema

    Wiring Diagram
    4-Wire Type


    (1)
    (+)
    (2)
    Return signal or teach
    (3)
    (-)
    (4)
    Output signal


    BN
    Brown
    WH
    White
    BU
    Blue
    BK
    Black


  • Performance Curves

    Curves


    (1)
    Parallel movement
    (2)
    Distance
    (3)
    Blind zone for diffuse sensors.