Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XX
Schneider Electric XXB18A3PAM12 Image

XXB18A3PAM12

Schneider Electric XXB18A3PAM12 Image
XXB18A3PAM12

Ultrasonic sensor - M18 - reflex - Sn 0.5m - NC - M12

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XX
    sensor type
    Ultrasonic sensor
    series name
    General purpose
    sensor name
    XXB
    sensor design
    Cylindrical M18
    detection system
    Reflex
    [Sn] nominal sensing distance
    0.5 m adjustable with remote teach push-button
    material
    Plastic
    type of output signal
    Discrete
    discrete output function
    1 NO
    wiring technique
    4-wire
    discrete output type
    PNP
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    electrical connection
    Male connector M12 4 pins
    [Sd] sensing range
    0…0.508 m
    beam angle
    6 °
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    enclosure material
    Valox
    front material
    Epoxy
    thread type
    M18 x 1
    supply voltage limits
    10…28 V DC
    [Sa] assured operating distance
    0…0.508 m (teach mode)
    maximum differential travel
    2.5 mm
    blind zone
    0…165 mm
    transmission frequency
    300 kHz
    repeat accuracy
    1.27 %
    deviation angle from 90° of object to be detected
    -7…7 °
    minimum size of detected object
    Cylinder diameter 2.5 mm at 0.15 m
    status LED
    Supply on/output state: 1 LED (green/yellow)
    current consumption
    40 mA
    maximum switching current
    100 mA with overload and short-circuit protection
    maximum voltage drop
    1 V
    switching frequency
    <= 40 Hz
    maximum delay first up
    100 ms
    maximum delay response
    10 ms
    maximum delay recovery
    10 ms
    marking
    CE
    threaded length
    43 mm
    height
    18 mm
    width
    18 mm
    depth
    79 mm
    net weight
    0.033 kg
    Environment
    standards
    IEC 60947-5-2
    product certifications
    UL
    ambient air temperature for operation
    -20…65 °C
    ambient air temperature for storage
    -40…80 °C
    vibration resistance
    +/-1 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
    shock resistance
    30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 4 conforming to IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m level 3 conforming to IEC 61000-4-3
    resistance to fast transients
    1 kV level 3 conforming to IEC 61000-4-4
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    46 g
    Package 1 Height
    6.6 cm
    Package 1 width
    4.1 cm
    Package 1 Length
    9.5 cm
    Unit Type of Package 2
    S03
    Number of Units in Package 2
    80
    Package 2 Weight
    4.324 kg
    Package 2 Height
    30 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 363.6 KB
    Date 6/1/13
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 220.6 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XXB18A3PAM12 : XXB18A3PAM12_ROHS_DECLARATION
    Description
    XXB18A3PAM12_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    XXB18A3PAM12_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XXB18A3PAM12 : Ultrasonic sensor - M18 - reflex - Sn 0.5m - NC - M12
    Description
    Ultrasonic sensor - M18 - reflex - Sn 0.5m - NC - M12
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    Ultrasonic sensor - M18 - reflex - Sn 0.5m - NC - M12
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Minimum Mounting Distances
    Side by side


    e :
    respect the distances indicated on the detection curves

    Face to face


    e >
    4 x Sn


  • Connections and Schema

    Wiring Diagram
    3-Wire Type

    NO outputs, PNP


    (1)
    (+)
    (2)
    Teach input (WH)
    (3)
    (-)
    (4)
    Output
    BN
    Brown
    WH
    White
    BU
    Blue
    BK
    Black


  • Performance Curves

    Curves


    (1)
    Parallel movement
    (2)
    Distance
    (3)
    Blind zone for reflex sensors.