Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XX
Schneider Electric XXBD1A1PAM12 Image
Discontinued

XXBD1A1PAM12

Schneider Electric XXBD1A1PAM12 Image
Discontinued
XXBD1A1PAM12

Ultrasonic sensor - 80x80x34 - reflex - Sn 1m - NC - M12

Show more characteristics
Commercial status
To be discontinued on 30 November 2020
The maximum number of products that can be compared is 4. Remove already added products.

XXBD1A1PAM12 is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 09 July 2020
  • Main
    range of product
    OsiSense XX
    sensor type
    Ultrasonic sensor
    series name
    General purpose
    sensor name
    XXB
    sensor design
    Flat form 80 x 80 x 34
    detection system
    Reflex
    [Sn] nominal sensing distance
    1 m adjustable with remote teach push-button
    material
    Plastic
    type of output signal
    Discrete
    discrete output function
    1 NO
    wiring technique
    4-wire
    discrete output type
    PNP
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    electrical connection
    Male connector M12 4 pins
    [Sd] sensing range
    0…1 m
    beam angle
    10 °
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    enclosure material
    Valox
    front material
    Epoxy
    supply voltage limits
    10…28 V DC
    [Sa] assured operating distance
    0…1 m (teach mode)
    maximum differential travel
    2.5 mm
    blind zone
    0…315 mm
    transmission frequency
    180 kHz
    repeat accuracy
    0.9 %
    deviation angle from 90° of object to be detected
    -7…7 °
    minimum size of detected object
    Cylinder diameter 50.8 mm at 1 m
    status LED
    Setting-up assistance/supply on/output state: 1 LED (green/yellow)
    current consumption
    60 mA
    maximum switching current
    100 mA with overload and short-circuit protection
    maximum voltage drop
    1.5 V
    switching frequency
    <= 70 Hz
    maximum delay first up
    75 ms
    maximum delay response
    15 ms
    maximum delay recovery
    75 ms
    marking
    CE
    height
    80 mm
    width
    83 mm
    depth
    34 mm
    net weight
    0.3 kg
    Environment
    standards
    IEC 60947-5-2
    product certifications
    UL
    ambient air temperature for operation
    0…70 °C
    ambient air temperature for storage
    -40…80 °C
    vibration resistance
    +/-1 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
    shock resistance
    30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 4 conforming to IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m level 3 conforming to IEC 61000-4-3
    resistance to fast transients
    1 kV level 3 conforming to IEC 61000-4-4
    Packing Units
    Package 1 Weight
    0.314 kg
    Package 1 Height
    0.400 dm
    Package 1 width
    0.950 dm
    Package 1 Length
    1.300 dm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Ultrasonic sensors XX range (Version 1.0)
    Description
    Presentation of the range, references, characteristics, detection curves, connection, dimensions and setting-up.
    prp.document.label.format pdf
    Size 11.3 MB
    Date 10/18/19
    Description
    Presentation of the range, references, characteristics, detection curves, connection, dimensions and setting-up.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 422.6 KB
    Date 6/1/13
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 220.6 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XXBD1A1PAM12 : XXBD1A1PAM12_ROHS_DECLARATION
    Description
    XXBD1A1PAM12_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    XXBD1A1PAM12_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XXBD1A1PAM12 : XXBD1A1PAM12_REACH_DECLARATION
    Description
    XXBD1A1PAM12_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    XXBD1A1PAM12_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Minimum Mounting Distances
    Side by side


    e :
    respect the distances indicated on the detection curves


  • Connections and Schema

    Wiring Diagram
    3-Wire Type

    NO outputs, PNP


    (1)
    (+)
    (2)
    Teach input (WH)
    (3)
    (-)
    (4)
    Output
    BN
    Brown
    WH
    White
    BU
    Blue
    BK
    Black


  • Performance Curves

    Curves


    (1)
    Parallel movement
    (2)
    Distance
    (3)
    Blind zone for reflex sensors.