Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XX
Schneider Electric XXR18A3KBM12 Image
To be discontinued

XXR18A3KBM12

Green premium brand logo
Schneider Electric XXR18A3KBM12 Image
To be discontinued
XXR18A3KBM12
Green premium brand logo

ultrasonic sensor cylindrical M18 - receiver - Sn 0.6 m - 2NC - M12 connector

Show more characteristics
Commercial status
To be discontinued on 30 November 2020
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XX
    sensor type
    Ultrasonic sensor receiver
    series name
    General purpose
    sensor name
    XXR
    sensor design
    Cylindrical M18
    detection system
    Thru beam (need a transmitter XXT18A3M12)
    [Sn] nominal sensing distance
    0.61 m fixed
    material
    Plastic
    type of output signal
    Discrete
    discrete output function
    2 NC
    wiring technique
    4-wire
    discrete output type
    PNP and NPN
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    electrical connection
    Male connector M12 4 pins
    [Sd] sensing range
    0…0.61 m
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    enclosure material
    ULTEM
    front material
    Silicone
    thread type
    M18 x 1
    supply voltage limits
    10…28 V DC
    [Sa] assured operating distance
    0…0.61 m
    current consumption
    40 mA
    maximum switching current
    100 mA with overload and short-circuit protection
    maximum voltage drop
    1 V
    switching frequency
    <= 40 Hz
    maximum delay first up
    100 ms
    maximum delay response
    10 ms
    maximum delay recovery
    10 ms
    marking
    CE
    threaded length
    51 mm
    height
    18 mm
    width
    18 mm
    depth
    65 mm
    net weight
    0.033 kg
    Environment
    standards
    IEC 60947-5-2
    product certifications
    UL
    ambient air temperature for operation
    0…60 °C
    ambient air temperature for storage
    -40…80 °C
    vibration resistance
    +/-1 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
    shock resistance
    30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 4 conforming to IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m level 3 conforming to IEC 61000-4-3
    resistance to fast transients
    1 kV level 3 conforming to IEC 61000-4-4
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    40.007 g
    Package 1 Height
    4.1 cm
    Package 1 width
    6.4 cm
    Package 1 Length
    9.4 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Ultrasonic sensors XX range (Version 1.0)
    Description
    Presentation of the range, references, characteristics, detection curves, connection, dimensions and setting-up.
    prp.document.label.format pdf
    Size 11.3 MB
    Date 10/18/19
    Description
    Presentation of the range, references, characteristics, detection curves, connection, dimensions and setting-up.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 220.6 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 176.5 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XXR18A3KBM12 : XXR18A3KBM12_ROHS_DECLARATION
    Description
    XXR18A3KBM12_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    XXR18A3KBM12_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 278.5 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XXR18A3KBM12 : XXR18A3KBM12_REACH_DECLARATION
    Description
    XXR18A3KBM12_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    XXR18A3KBM12_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Minimum Mounting Distances


    ±8°


  • Connections and Schema

    Wiring Diagram


    (1)
    (+)
    (2)
    (PNP)
    (3)
    (-)
    (4)
    (NPN)

    NPN, PNP, NC


    BN
    Brown
    WH
    White
    BU
    Blue
    BK
    Black