Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XX
Schneider Electric XXV18B1NBM12 Image
To be discontinued

XXV18B1NBM12

Schneider Electric XXV18B1NBM12 Image
To be discontinued
XXV18B1NBM12

Ultrasonic sensor - M18 metal - Sn 50mm - NPN NC - M12

Show more characteristics
Commercial status
To be discontinued on 30 November 2020
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XX
    sensor type
    Ultrasonic sensor
    series name
    General purpose
    sensor name
    XXV
    sensor design
    Cylindrical M18
    detection system
    Diffuse
    [Sn] nominal sensing distance
    0.05 m fixed
    material
    Metal
    type of output signal
    Discrete
    discrete output function
    1 NC
    wiring technique
    3-wire
    discrete output type
    NPN
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    electrical connection
    Male connector M12 4 pins
    [Sd] sensing range
    0.003…0.05 m
    beam angle
    10 °
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    enclosure material
    Brass
    front material
    Epoxy
    thread type
    M18 x 1
    supply voltage limits
    10…36 V DC
    [Sa] assured operating distance
    0.003…0.05 m
    maximum differential travel
    3 mm
    blind zone
    0…3 mm
    transmission frequency
    360 kHz
    repeat accuracy
    1.5 %
    deviation angle from 90° of object to be detected
    -8…8 °
    minimum size of detected object
    Cylinder diameter 2 mm at 0.02 m
    status LED
    Output state: 1 LED (yellow)
    current consumption
    15 mA
    maximum switching current
    200 mA with overload and short-circuit protection
    maximum voltage drop
    2 V
    switching frequency
    <= 80 Hz
    maximum delay first up
    5 ms
    maximum delay response
    4 ms
    maximum delay recovery
    4 ms
    marking
    CE
    threaded length
    51 mm
    height
    18 mm
    width
    18 mm
    depth
    75 mm
    net weight
    0.05 kg
    Environment
    standards
    IEC 60947-5-2
    product certifications
    CULus
    ambient air temperature for operation
    0…60 °C
    ambient air temperature for storage
    -40…80 °C
    vibration resistance
    +/- 2 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
    shock resistance
    50 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 4 conforming to IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m level 3 conforming to IEC 61000-4-3
    resistance to fast transients
    1 kV level 3 conforming to IEC 61000-4-4
    Packing Units
    Package 1 Weight
    77.111 g
    Package 1 Height
    6.858 cm
    Package 1 width
    4.318 cm
    Package 1 Length
    9.652 cm
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Ultrasonic sensors XX range (Version 1.0)
    Description
    Presentation of the range, references, characteristics, detection curves, connection, dimensions and setting-up.
    prp.document.label.format pdf
    Size 11.3 MB
    Date 10/18/19
    Description
    Presentation of the range, references, characteristics, detection curves, connection, dimensions and setting-up.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 220.6 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XXV18B1NBM12 : XXV18B1NBM12_ROHS_DECLARATION
    Description
    XXV18B1NBM12_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    XXV18B1NBM12_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XXV18B1NBM12 : Ultrasonic sensor - M18 metal - Sn 50mm - NPN NC - M12
    Description
    Ultrasonic sensor - M18 metal - Sn 50mm - NPN NC - M12
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    Ultrasonic sensor - M18 metal - Sn 50mm - NPN NC - M12
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Minimum Mounting Distances


    e(1) >
    25 mm
    e(2) >
    700 mm
    e(3) >
    60 mm


  • Connections and Schema

    Wiring Diagram
    3-Wire Type

    NC outputs, NPN


    (1)
    (+)
    (3)
    (-)


  • Performance Curves

    Curves
    Square Object


    (1)
    Parallel movement
    (2)
    Distance
    (3)
    Blind zone for diffuse sensors.

    Cylindrical Object


    (1)
    Parallel movement
    (2)
    Distance
    (3)
    Blind zone for diffuse sensors.