Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XY2C
Schneider Electric XY2CE1A296H7 Image

XY2CE1A296H7

Green premium brand logo
Schneider Electric XY2CE1A296H7 Image
XY2CE1A296H7
Green premium brand logo

e-stop rope pull switch XY2CE - RH side - 2NC+2NO - pilot light 230V - boot. pb

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa XY2
    product or component type
    Latching emergency stop rope pull switch
    device short name
    XY2CE
    housing colour
    Red RAL 3000
    overvoltage category
    Class I conforming to EN/IEC 61140
    Class I conforming to NF C 20-030
    Complementary
    local signalling
    With pilot light, red, 24...130 V
    number of cables
    1
    trigger cable maximum length
    70 m
    body material
    Zamak
    cover material
    Stainless steel
    reset
    By booted push-button
    [Us] rated supply voltage
    24...130 V AC/DC
    contacts type and composition
    2 NC + 2 NO
    contact operation
    Slow-break
    trigger cable anchor point
    RH side
    light block supply
    Direct
    connections - terminals
    Screw clamp terminal, 1 x 0.5...2 x 1.5 mm²
    tightening torque
    0.8…1.2 N.m
    cable entry number
    3 tapped entry for 1/2" NPT conduit entry
    safety level
    Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to EN/IEC 61508
    safety reliability data
    B10d = 300000 conforming to IEC 60947-5-5 value given for a life time of 20 years limited by mechanical or contact wear
    marking
    CE
    mechanical durability
    60000 cycles
    distance between cable supports
    5 m
    [Ie] rated operational current
    3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1 appendix A
    0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    400 V (pollution degree 3) conforming to EN/IEC 60947-1
    300 V conforming to UL 508
    300 V conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    positive opening
    With conforming to EN/IEC 60947-5-1
    maximum resistance across terminals
    25 MOhm conforming to EN/IEC 60255-7 category 3
    25 MOhm conforming to NF C 93-050 method A
    short-circuit protection
    10 A cartridge fuse type gG conforming to EN/IEC 60269
    terminals description ISO n°1
    (13-14)NO
    (21-22)NC
    net weight
    1.47 kg
    compatibility code
    XY2CE
    Environment
    standards
    EN/IEC 60947-5-5
    Work equipment directive 2009/104/EC
    EN/IEC 60947-5-1
    EN/IEC 60204-1
    Machinery directive 2006/42/EC
    CSA C22.2 No 14
    UL 508
    EN/ISO 13850
    product certifications
    UL category NISD emergency stop devices
    CSA
    CCC
    protective treatment
    TC
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    10 gn (f= 10…300 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    50 gn 11 ms conforming to EN/IEC 60068-2-27
    IP degree of protection
    IP66 conforming to IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • Chinese1
    • Danish1
    • Dutch1
    • Finnish1
    • French2
    • German1
    • Greek1
    • Italian1
    • Norwegian1
    • Portuguese1
    • Russian2
    • Spanish1
    • Swedish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 15 MB
    Date 12/1/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XY2CE/CED... trip wire switches (Version 5.0)
    Description
    CSA certificate of compliance
    Size pdf
    Size 32.6 KB
    Date 4/15/16
    Description
    CSA certificate of compliance
    Size html
    Size 305 B
    Date 8/24/15
    Description
    UL certification record
    Size pdf
    Size 1.1 MB
    Date 3/5/15
    Description
    Сертификат соответствия EAC
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.8 MB
    Date 12/1/17
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.2 MB
    Date 7/2/18
    Description
    EC/EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    e-stop rope pull switch XY2CE - RH side - 2NC+2NO - pilot light 230V - boot. pb
    Description
    e-stop rope pull switch XY2CE - RH side - 2NC+2NO - pilot light 230V - boot. pb
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    e-stop rope pull switch XY2CE - RH side - 2NC+2NO - pilot light 230V - boot. pb
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    e-stop rope pull switch XY2CE - RH side - 2NC+2NO - pilot light 230V - boot. pb
    Description
    e-stop rope pull switch XY2CE - RH side - 2NC+2NO - pilot light 230V - boot. pb
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    e-stop rope pull switch XY2CE - RH side - 2NC+2NO - pilot light 230V - boot. pb
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /