Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XY2C
Schneider Electric XY2CE6A250 Image

XY2CE6A250

Green premium brand logo
Schneider Electric XY2CE6A250 Image
XY2CE6A250
Green premium brand logo

e-stop rope pull switch XY2CE - LH side -1NC+1NO - booted pushbutton

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa XY2
    product or component type
    Latching emergency stop rope pull switch with light force
    device short name
    XY2CE
    housing colour
    Red RAL 3000
    overvoltage category
    Class I conforming to EN/IEC 61140
    Class I conforming to NF C 20-030
    Complementary
    local signalling
    Without pilot light
    number of cables
    1
    trigger cable maximum length
    70 m
    body material
    Zamak
    cover material
    Stainless steel
    reset
    By booted push-button
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Slow-break
    trigger cable anchor point
    LH side
    connections - terminals
    Screw clamp terminal, 1 x 0.5...2 x 1.5 mm²
    tightening torque
    0.8…1.2 N.m
    cable entry number
    3 plain hole for Pg 13.5 or ISO M20 cable gland
    safety level
    Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to EN/IEC 61508
    safety reliability data
    B10d = 300000 conforming to IEC 60947-5-5 value given for a life time of 20 years limited by mechanical or contact wear
    marking
    CE
    mechanical durability
    60000 cycles
    distance between cable supports
    5 m
    [Ie] rated operational current
    3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1 appendix A
    0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    500 V (pollution degree 3) conforming to EN/IEC 60947-1
    300 V conforming to UL 508
    300 V conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    positive opening
    With conforming to EN/IEC 60947-5-1
    maximum resistance across terminals
    25 MOhm conforming to EN/IEC 60255-7 category 3
    25 MOhm conforming to NF C 93-050 method A
    short-circuit protection
    10 A cartridge fuse type gG conforming to EN/IEC 60269
    terminals description ISO n°1
    (13-14)NO
    (21-22)NC
    net weight
    1.465 kg
    compatibility code
    XY2CE
    Environment
    standards
    CSA C22.2 No 14
    EN/IEC 60204-1
    UL 508
    Machinery directive 2006/42/EC
    EN/ISO 13850
    EN/IEC 60947-5-1
    EN/IEC 60947-5-5
    Work equipment directive 2009/104/EC
    product certifications
    UL category NISD emergency stop devices
    CSA
    CCC
    protective treatment
    TC
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    10 gn (f= 10…300 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    50 gn 11 ms conforming to EN/IEC 60068-2-27
    IP degree of protection
    IP66 conforming to IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • French1
    • Russian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XY2CE/CED... trip wire switches (Version 5.0)
    Description
    CSA certificate of compliance
    Size pdf
    Size 32.6 KB
    Date 4/15/16
    Description
    CSA certificate of compliance
    Size pdf
    Size 1.1 MB
    Date 3/5/15
    Description
    Сертификат соответствия EAC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.2 MB
    Date 7/2/18
    Description
    EC/EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    e-stop rope pull switch XY2CE - LH side -1NC+1NO - booted pushbutton
    Description
    e-stop rope pull switch XY2CE - LH side -1NC+1NO - booted pushbutton
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    e-stop rope pull switch XY2CE - LH side -1NC+1NO - booted pushbutton
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    e-stop rope pull switch XY2CE - LH side -1NC+1NO - booted pushbutton
    Description
    e-stop rope pull switch XY2CE - LH side -1NC+1NO - booted pushbutton
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    e-stop rope pull switch XY2CE - LH side -1NC+1NO - booted pushbutton
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /