Welcome to the Schneider Electric corporate Website

Select your location

View all Preventa XY2C
Schneider Electric XY2CEDA190H7 Image

XY2CEDA190H7

Green premium brand logo
Schneider Electric XY2CEDA190H7 Image
XY2CEDA190H7
Green premium brand logo

Dual e-stop rope pull switch - 2x(1NC+1NO) - 1/2" NPT - flush pb

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa XY2
    product or component type
    Dual emergency stop rope pull switch
    device short name
    XY2CED
    housing colour
    Red RAL 3000
    overvoltage category
    Class I conforming to EN/IEC 61140
    Complementary
    local signalling
    Without pilot light
    number of cables
    2
    trigger cable maximum length
    2 x 100 m
    bellow material
    Nitril
    body material
    Zamak
    cover material
    Stainless steel
    reset
    By flush push-button
    contacts type and composition
    2 x (1 NC + 1 NO)
    contact operation
    Slow-break
    trigger cable anchor point
    RH and LH sides
    connections - terminals
    Screw clamp terminal, 1 x 0.5...2 x 1.5 mm²
    tightening torque
    0.8…1.2 N.m
    cable entry number
    3 tapped entry for 1/2" NPT conduit entry
    safety level
    Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to EN/IEC 61508
    safety reliability data
    B10d = 300000 conforming to IEC 60947-5-5 value given for a life time of 20 years limited by mechanical or contact wear
    marking
    CE
    mechanical durability
    60000 cycles
    distance between cable supports
    3…5 m
    [Ie] rated operational current
    3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1 appendix A
    0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    500 V (pollution degree 3) conforming to EN/IEC 60947-1
    300 V conforming to UL 508
    300 V conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    EN/IEC 60947-1 6 kV
    positive opening
    With conforming to EN/IEC 60947-5-1
    maximum resistance across terminals
    25 MOhm conforming to EN/IEC 60255-7 category 3
    short-circuit protection
    10 A cartridge fuse type gG conforming to EN/IEC 60269
    terminals description ISO n°1
    (21-22)NC
    (13-14)NO
    product weight
    1.9 kg
    compatibility code
    XY2CED
    Environment
    standards
    UL 508
    EN/IEC 60947-5-5
    EN/ISO 13850
    Work equipment directive 2009/104/EC
    EN/IEC 60204-1
    Machinery directive 2006/42/EC
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    product certifications
    UL category NISD emergency stop devices
    CSA
    CCC
    EAC
    protective treatment
    TC
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    10 gn (f= 10…300 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    50 gn 11 ms conforming to EN/IEC 60068-2-27
    IP degree of protection
    IP66 conforming to IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • Chinese2
    • French3
    • German2
    • Italian2
    • Russian2
    • Spanish2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XY2CEDA190H7: Dual e-stop rope pull switch - 2x(1NC+1NO) - 1/2" NPT - flush pb (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 132.3 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XY2CE/CED... trip wire switches (Version 5.0)
    Description
    CSA certificate of compliance
    Size pdf
    Size 32.6 KB
    Date 4/15/16
    Description
    CSA certificate of compliance
    Size html
    Size 305 B
    Date 8/24/15
    Description
    UL certification record
    Size pdf
    Size 1.1 MB
    Date 3/5/15
    Description
    Сертификат соответствия EAC
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Application solutions
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 118.4 KB
    Date 3/23/16
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.2 MB
    Date 7/2/18
    Description
    EC/EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XY2CEDA190H7 : Dual e-stop rope pull switch - 2x(1NC+1NO) - 1/2" NPT - flush pb
    Description
    Dual e-stop rope pull switch - 2x(1NC+1NO) - 1/2" NPT - flush pb
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    Dual e-stop rope pull switch - 2x(1NC+1NO) - 1/2" NPT - flush pb
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XY2CEDA190H7 : Dual e-stop rope pull switch - 2x(1NC+1NO) - 1/2" NPT - flush pb
    Description
    Dual e-stop rope pull switch - 2x(1NC+1NO) - 1/2" NPT - flush pb
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    Dual e-stop rope pull switch - 2x(1NC+1NO) - 1/2" NPT - flush pb
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /