Welcome to the Schneider Electric corporate Website

Select your location

View all   Preventa XY2C
Schneider Electric XY2CZ800 Image

XY2CZ800

Schneider Electric XY2CZ800 Image
XY2CZ800

pilot light head - red - for XY2CE

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Preventa XY2
    component name
    XY2C
    Complementary
    product or component type
    Pilot light lens
    cap/operator or lens colour
    Red
    product compatibility
    XY2CE
    net weight
    0.015 kg
    Environment
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Emergency stop rope pull switches. XY2C range (Version 5.0)
    Description
    Presentation, general, characteristics, references and dimensions.
    prp.document.label.format pdf
    Size 4.5 MB
    Date 2/12/20
    Description
    Presentation, general, characteristics, references and dimensions.
    prp.document.label.format pdf
    Size 4.6 MB
    Date 2/11/20
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XY2CZ800 : pilot light head - red - for XY2CE
    Description
    pilot light head - red - for XY2CE
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    pilot light head - red - for XY2CE
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XY2CZ800 : XY2CZ800_REACH_DECLARATION
    Description
    XY2CZ800_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    XY2CZ800_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /