Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XU
Schneider Electric XZCP1340L5 Image

XZCP1340L5

Green premium brand logo
Schneider Electric XZCP1340L5 Image
XZCP1340L5
Green premium brand logo

pre-wired connectors XZ - elbowed female - M12 - 3 pins - cable PUR 5m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    accessory / separate part category
    Cabling accessory
    accessory / separate part type
    Pre-wired connectors
    series name
    General purpose
    Complementary
    electrical connection
    Elbowed female connector M12, 3 pins
    cable connector fixing
    Screw-on
    collar material
    Metal
    status LED
    2 PNP LEDs
    cable length
    5 m
    cable outer diameter
    5.2 mm
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PUR
    [Ue] rated operational voltage
    10...30 V DC
    [In] rated current
    4 A
    contact resistance
    5000 µOhm
    minimum insulating resistance
    1 GΩ
    net weight
    0.18 kg
    Environment
    IP degree of protection
    IP65
    IP67
    IP69K
    product certifications
    CULus
    ambient air temperature for operation
    -40…80 °C static
    -5…80 °C flexing
    ambient air temperature for storage
    -40…80 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    130 g
    Package 1 Height
    3.7 cm
    Package 1 width
    23.7 cm
    Package 1 Length
    19 cm
    Unit Type of Package 2
    BAG
    Number of Units in Package 2
    1
    Package 2 Weight
    130 g
    Package 2 Height
    3.7 cm
    Package 2 width
    23.7 cm
    Package 2 Length
    19 cm
    Unit Type of Package 3
    S02
    Number of Units in Package 3
    20
    Package 3 Weight
    2.958 kg
    Package 3 Height
    15 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 122.2 KB
    Date 1/1/03
    Description
    None
    prp.document.label.format pdf
    Size 452.5 KB
    Date 4/1/98
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 144.4 KB
    Date 9/1/13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XZCP1340L5 : XZCP1340L5_ROHS_DECLARATION
    Description
    XZCP1340L5_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    XZCP1340L5_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 372.7 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XZCP1340L5 : XZCP1340L5_REACH_DECLARATION
    Description
    XZCP1340L5_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    XZCP1340L5_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    L :
    Lenght of cable


  • Connections and Schema

    Connections and Schemes
    Connector


    BN :
    Brown
    BK :
    Black
    BU :
    Blue


    Connections and Schemes
    LED Connection


    BN :
    Brown
    BK :
    Black
    BU :
    Blue
    GN :
    Green
    YW :
    Yellow
    (1)
    Signal