Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XZ
Schneider Electric XZCP1774L2 Image

XZCP1774L2

Green premium brand logo
Schneider Electric XZCP1774L2 Image
XZCP1774L2
Green premium brand logo

pre-wired connectors XZ - straight female - 7/8" - 5 pins - cable PUR 2m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Cabling accessory
    accessory / separate part type
    Pre-wired connectors
    series name
    General purpose
    Complementary
    electrical connection
    Straight female connector 7/8"16 UN, 5 pins
    cable connector fixing
    Screw-on
    collar material
    Metal
    status LED
    Without
    cable length
    2 m
    cable outer diameter
    5 mm
    cable composition
    5 x 0.34 mm²
    wire insulation material
    PUR
    [Ue] rated operational voltage
    250 V AC
    300 V DC
    [In] rated current
    4 A
    contact resistance
    5000 µOhm
    minimum insulating resistance
    1 GΩ
    net weight
    0.24 kg
    Environment
    IP degree of protection
    IP67
    product certifications
    CULus
    ambient air temperature for operation
    -40…80 °C static
    -5…80 °C flexing
    ambient air temperature for storage
    -40…80 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XZCP1774L2: pre-wired connectors XZ - straight female - 7/8" - 5 pins - cable PUR 2m (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 96.7 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 144.4 KB
    Date 9/1/13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    pre-wired connectors XZ - straight female - 7/8" - 5 pins - cable PUR 2m
    Description
    pre-wired connectors XZ - straight female - 7/8" - 5 pins - cable PUR 2m
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    pre-wired connectors XZ - straight female - 7/8" - 5 pins - cable PUR 2m
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 372.7 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    pre-wired connectors XZ - straight female - 7/8" - 5 pins - cable PUR 2m
    Description
    pre-wired connectors XZ - straight female - 7/8" - 5 pins - cable PUR 2m
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    pre-wired connectors XZ - straight female - 7/8" - 5 pins - cable PUR 2m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    L :
    Lenght of cable


  • Connections and Schema

    Connections and Schemes
    Connector


    BU :
    Blue
    BN :
    Brown
    BK :
    Black
    GY :
    Grey
    WH :
    White


Compare products: /