Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XZ
Schneider Electric XZCPV0766L10 Image

XZCPV0766L10

Schneider Electric XZCPV0766L10 Image
XZCPV0766L10

pre-wired connectors XZ - elbowed female - M8 - 3 pins - cable PVC 10m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    accessory / separate part category
    Cabling accessory
    accessory / separate part type
    Pre-wired connectors
    series name
    General purpose
    Complementary
    electrical connection
    Elbowed female connector M8, 3 pins
    cable connector fixing
    Screw-on
    collar material
    Metal
    status LED
    2 PNP LEDs
    cable length
    10 m
    cable outer diameter
    4.6 mm
    cable composition
    3 x 0.25 mm²
    wire insulation material
    PVC
    [Ue] rated operational voltage
    30 V AC
    36 V DC
    [In] rated current
    3 A
    contact resistance
    5000 µOhm
    minimum insulating resistance
    1 GΩ
    net weight
    0.36 kg
    Environment
    IP degree of protection
    IP67
    IP65
    product certifications
    CULus
    ambient air temperature for operation
    -25…80 °C static
    ambient air temperature for storage
    -25…80 °C
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XZCPV0766L10 : pre-wired connectors XZ - elbowed female - M8 - 3 pins - cable PVC 10m
    Description
    pre-wired connectors XZ - elbowed female - M8 - 3 pins - cable PVC 10m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    pre-wired connectors XZ - elbowed female - M8 - 3 pins - cable PVC 10m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XZCPV0766L10 : pre-wired connectors XZ - elbowed female - M8 - 3 pins - cable PVC 10m
    Description
    pre-wired connectors XZ - elbowed female - M8 - 3 pins - cable PVC 10m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    pre-wired connectors XZ - elbowed female - M8 - 3 pins - cable PVC 10m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    L :
    Lenght of cable
    (1)
    2 LEDs limited to 10…30 VDC max.


  • Connections and Schema

    Connections and Schemes
    Connector


    BU :
    Blue
    BN :
    Brown
    BK :
    Black


    Connections and Schemes
    LED Connection


    BN :
    Brown
    BK :
    Black
    BU :
    Blue
    GN :
    Green
    YW :
    Yellow
    (1)
    Signal


Compare products: /