Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XU
Schneider Electric XZCPV12V12L2 Image

XZCPV12V12L2

Schneider Electric XZCPV12V12L2 Image
XZCPV12V12L2

pre-wired connectors XZ - elbowed female - M12 - 5 pins - cable PVC 2m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    accessory / separate part category
    Cabling accessory
    accessory / separate part type
    Pre-wired connectors
    series name
    General purpose
    Complementary
    electrical connection
    Elbowed female connector M12, 5 pins
    cable connector fixing
    Screw-on
    collar material
    Metal
    status LED
    Without
    cable length
    2 m
    cable outer diameter
    5.2 mm
    cable composition
    5 x 0.34 mm²
    wire insulation material
    PVC
    [Ue] rated operational voltage
    60 V AC
    75 V DC
    [In] rated current
    3 A
    contact resistance
    5000 µOhm
    minimum insulating resistance
    1 GΩ
    net weight
    0.09 kg
    Environment
    IP degree of protection
    IP67
    IP65
    product certifications
    CULus
    ambient air temperature for operation
    -25…80 °C static
    ambient air temperature for storage
    -25…80 °C
    Packing Units
    Package 1 Weight
    0.123 kg
    Package 1 Height
    0.200 dm
    Package 1 width
    1.600 dm
    Package 1 Length
    1.600 dm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Ultrasonic sensors XX range (Version 1.0)
    Description
    Presentation of the range, references, characteristics, detection curves, connection, dimensions and setting-up.
    prp.document.label.format pdf
    Size 11.3 MB
    Date 10/18/19
    Description
    Presentation of the range, references, characteristics, detection curves, connection, dimensions and setting-up.
    Electronic sensors for pressure control OsiSense XM (Version 5.0)
    Description
    Pressure sensors XMLK, XMLG, XMEP and XMLP. Switches with 4-digits display ZMLP. Pressure sensors with 4-digits display XMLR.
    prp.document.label.format pdf
    Size 6.5 MB
    Date 7/3/17
    Description
    Pressure sensors XMLK, XMLG, XMEP and XMLP. Switches with 4-digits display ZMLP. Pressure sensors with 4-digits display XMLR.
    prp.document.label.format pdf
    Size 6.5 MB
    Date 7/3/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XZCPV12V12L2 : XZCPV12V12L2_ROHS_DECLARATION
    Description
    XZCPV12V12L2_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    XZCPV12V12L2_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    L :
    Lenght of cable


  • Connections and Schema

    Connections and Schemes
    Connectors


    BU :
    Blue
    BN :
    Brown
    BK :
    Black
    GY :
    Grey
    BK/WH :
    Black / White