Welcome to the Schneider Electric corporate Website

Select your location

View all Harmony Pocket Remote
Schneider Electric ZARB05WSP Image

ZARB05WSP

Schneider Electric ZARB05WSP Image
ZARB05WSP

5 relays small size receiver pre-wired with 1.5 m of cable

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony Pocket Remote
    product or component type
    Base station
    device short name
    ZARB
    Complementary
    cable entry
    Cable pre-wired
    material
    ABS + PC
    [Us] rated supply voltage
    12...24 V DC
    provided equipment
    Internal antenna
    number of relays
    5
    relay type
    Motion relay outputs with 5 C/O contact
    Auxiliary relay outputs
    safety outputs
    2 NC relay outputs
    maximum switching current
    10 mA AC
    maximum switching voltage
    240 V AC (+/- 20 %)
    communication network type
    Wireless
    transmission frequency
    2.4 GHz
    maximum sensing distance
    300 m in free field
    fixing mode
    4 holes
    electrical durability
    100000 cycles
    mechanical durability
    10000000 cycles
    width
    120 mm
    height
    117 mm
    depth
    51 mm
    product weight
    0.40 kg
    Environment
    IP degree of protection
    IP66
    radio agreement
    FCC
    IC
    relative humidity
    0…97 %
    ambient air temperature for operation
    -20…55 °C
    ambient air temperature for storage
    -40…70 °C
    product certifications
    CE
    environmental characteristic
    RoHS compliant
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages12
    • English6
    • Chinese1
    • French3
    • German1
    • Italian1
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.2 MB
    Date 11/6/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    Harmony Pocket Remote - Wireless Remote Control System, User Guide (Version 00)
    Description
    This manual describes how to use the Wireless Remote Control System.
    Size pdf
    Size 1.5 MB
    Date 7/1/19
    Description
    This manual describes how to use the Wireless Remote Control System.
    Harmony Pocket Remote - 无线遥控系统 , 用户指南 (Version 00)
    Description
    本手册介绍如何使用无线遥控系统。
    Size pdf
    Size 1.6 MB
    Date 7/1/19
    Description
    本手册介绍如何使用无线遥控系统。
    Harmony Pocket Remote - Système de commande à distance sans fil, Guide utilisateur (Version 00)
    Description
    Ce manuel explique comment utiliser le système de commande à distance sans fil.
    Size pdf
    Size 1.5 MB
    Date 7/1/19
    Description
    Ce manuel explique comment utiliser le système de commande à distance sans fil.
    Harmony Pocket Remote - Funk-Fernsteuerungssystem, Benutzerhandbuch (Version 00)
    Description
    In diesem Dokument wird die Verwendung des Funk-Fernsteuerungssystems beschrieben.
    Size pdf
    Size 1.5 MB
    Date 7/1/19
    Description
    In diesem Dokument wird die Verwendung des Funk-Fernsteuerungssystems beschrieben.
    Harmony Pocket Remote - Sistema di controllo remoto wireless, Guida utente (Version 00)
    Description
    Questo manuale descrive come usare il Sistema di controllo remoto wireless.
    Size pdf
    Size 1.5 MB
    Date 7/1/19
    Description
    Questo manuale descrive come usare il Sistema di controllo remoto wireless.
    Harmony Pocket Remote - Sistema de control remoto inalámbrico, Guía del usuario (Version 00)
    Description
    En este manual se describe cómo utilizar el Sistema de control remoto inalámbrico.
    Size pdf
    Size 1.5 MB
    Date 7/1/19
    Description
    En este manual se describe cómo utilizar el Sistema de control remoto inalámbrico.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size step
    Size 2 MB
    Date 10/15/19
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZARB05WSP : ZARB05WSP_ROHS_CHINA_DECLARATION
    Description
    ZARB05WSP_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    ZARB05WSP_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZARB05WSP : ZARB05WSP_ROHS_DECLARATION
    Description
    ZARB05WSP_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    ZARB05WSP_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Receiver Dimensions



  • Connections and Schema

    Receiver Wiring
    Bottom layer


    Part

    Description

    1

    Relays R1...R5

    2

    Relays LEDs (red)

    3

    Power LED (yellow)

    4

    Radio module

    5

    Function button (cancel)

    6

    Select button (OK)

    7

    Function LEDs (7 = red, 8 = yellow, 9 = green, 10 = orange)

    8

    Terminal block for input power


    Signal

    Cable no.

    Power supply / +

    15

    Power supply / -

    16

    Relay R5

    Common

    14

    Output (NO type)

    5

    Output (NC type)

    -

    Relay R1

    Common

    -

    Output (NO type)

    1

    Output (NC type)

    -

    Relay R2

    Common

    -

    Output (NO type)

    2

    Output (NC type)

    -

    Relay R3

    Common

    -

    Output (NO type)

    3

    Output (NC type)

    -

    Relay R4

    Common

    -

    Output (NO type)

    4

    Output (NC type)

    -


Compare products: /