Welcome to the Schneider Electric corporate Website

Select your location

View all   Harmony eXLhoist
Schneider Electric ZARBB17W Image

ZARBB17W

Schneider Electric ZARBB17W Image
ZARBB17W

17 Relays; cable gland

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XAR
    product or component type
    Base station
    device short name
    ZARB
    product specific application
    Hoisting applications
    Material handling
    Complementary
    cable entry
    Cable gland
    material
    ABS + PC
    [Us] rated supply voltage
    12...230 V AC
    12...24 V DC
    provided equipment
    External antenna
    nominal output current
    0.5 A at 48 V AC conforming to IEC 60947-5-1
    number of relays
    17
    relay type
    Motion relay outputs with 15 NO contact
    Auxiliary relay outputs with 2 NO contact
    safety outputs
    2 NC relay outputs
    maximum switching current
    90 mA AC
    maximum switching voltage
    240 V AC (+/- 20 %)
    communication network type
    Wireless
    transmission frequency
    433 MHz
    maximum sensing distance
    100 m in free field
    fixing mode
    4 holes
    electrical durability
    100000 cycles
    mechanical durability
    10000000 cycles
    service life
    10 year(s)
    width
    176 mm
    height
    126 mm
    depth
    75 mm
    net weight
    0.95 kg
    Environment
    IP degree of protection
    IP66
    relative humidity
    0…97 %
    ambient air temperature for operation
    -20…55 °C
    ambient air temperature for storage
    -40…70 °C
    product certifications
    CE
    environmental characteristic
    RoHS compliant
  • View more View less

    Documents

    Language
    • English2
    User guide
    Format
    Size
    Date
    Add to My Documents
    Harmony eXLhoist Joystick Station - Wireless Remote Control System, User Guide (Version 00)
    Description
    This manual describes how to use the Wireless Remote Control System.
    prp.document.label.format pdf
    Size 3.1 MB
    Date 4/1/18
    Description
    This manual describes how to use the Wireless Remote Control System.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 529 KB
    Date 10/1/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



Compare products: /