Welcome to the Schneider Electric corporate Website

Select your location

View all Harmony Pocket Remote
Schneider Electric ZART06 Image

ZART06

Schneider Electric ZART06 Image
ZART06

Pocket size transmitter, 6 single step pushbuttons, hard front cover

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony Pocket Remote
    product or component type
    Hand-held remote control
    device short name
    ZART
    control button type
    6 single step push-button
    Complementary
    material
    Push-button cover: silicone rubber
    Enclosure: ABS + PET
    function available
    Power switch
    display type
    1 LED
    operating distance
    50 m
    communication network type
    Wireless
    transmission frequency
    2.4 GHz
    maximum sensing distance
    300 m in free field
    response time
    < 500 ms
    autonomy
    > 100 h with alkaline batteries
    battery type
    2 AAA/LR3 alkaline
    width
    66 mm
    height
    114 mm
    depth
    37.5 mm
    product weight
    0.135 kg
    Environment
    radio agreement
    IC
    FCC
    IP degree of protection
    IP67
    ambient air temperature for operation
    -20…55 °C
    ambient air temperature for storage
    -20…45 °C
    operating altitude
    0...2000 m
    storage altitude
    0…3000 m
    relative humidity
    0…95 % at -20…60 °C operating
    product certifications
    CE
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages12
    • English6
    • Chinese1
    • French3
    • German1
    • Italian1
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.2 MB
    Date 11/6/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    Harmony Pocket Remote - Wireless Remote Control System, User Guide (Version 00)
    Description
    This manual describes how to use the Wireless Remote Control System.
    Size pdf
    Size 1.5 MB
    Date 7/1/19
    Description
    This manual describes how to use the Wireless Remote Control System.
    Harmony Pocket Remote - 无线遥控系统 , 用户指南 (Version 00)
    Description
    本手册介绍如何使用无线遥控系统。
    Size pdf
    Size 1.6 MB
    Date 7/1/19
    Description
    本手册介绍如何使用无线遥控系统。
    Harmony Pocket Remote - Système de commande à distance sans fil, Guide utilisateur (Version 00)
    Description
    Ce manuel explique comment utiliser le système de commande à distance sans fil.
    Size pdf
    Size 1.5 MB
    Date 7/1/19
    Description
    Ce manuel explique comment utiliser le système de commande à distance sans fil.
    Harmony Pocket Remote - Funk-Fernsteuerungssystem, Benutzerhandbuch (Version 00)
    Description
    In diesem Dokument wird die Verwendung des Funk-Fernsteuerungssystems beschrieben.
    Size pdf
    Size 1.5 MB
    Date 7/1/19
    Description
    In diesem Dokument wird die Verwendung des Funk-Fernsteuerungssystems beschrieben.
    Harmony Pocket Remote - Sistema di controllo remoto wireless, Guida utente (Version 00)
    Description
    Questo manuale descrive come usare il Sistema di controllo remoto wireless.
    Size pdf
    Size 1.5 MB
    Date 7/1/19
    Description
    Questo manuale descrive come usare il Sistema di controllo remoto wireless.
    Harmony Pocket Remote - Sistema de control remoto inalámbrico, Guía del usuario (Version 00)
    Description
    En este manual se describe cómo utilizar el Sistema de control remoto inalámbrico.
    Size pdf
    Size 1.5 MB
    Date 7/1/19
    Description
    En este manual se describe cómo utilizar el Sistema de control remoto inalámbrico.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZART06 : ZART06_ROHS_CHINA_DECLARATION
    Description
    ZART06_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    ZART06_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZART06 : ZART06_ROHS_DECLARATION
    Description
    ZART06_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    ZART06_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Transmitter Dimensions



Compare products: /