Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony eXLhoist
Schneider Electric ZART12DM Image

ZART12DM

Schneider Electric ZART12DM Image
ZART12DM

Extended features-6 auxiliary pushbuttons used as Master or Slave in MBC(Tandem)

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XAR
    product or component type
    Hand-held remote control
    device short name
    ZART
    control button type
    6 configurable motion push-button
    6 configurable auxiliary push-button
    Complementary
    device application
    Master in multiple bridge control (tandem)
    Slave in multiple bridge control (tandem)
    Master and slave in multiple bridge control (tandem)
    material
    Enclosure: PC (polycarbonate)
    Enclosure: PBT (polybutylene terephthalate)
    Cover: PP (polypropylene)
    Protective cover: EPDM rubber
    function available
    Accelerometer function
    Vibrator function
    display type
    LCD display 34 x 42 mm
    operating distance
    50 m
    mechanical robustness
    Free fall resistance 4.5 m conforming to IEC 60068-2-27
    communication network type
    Wireless: bluetooth low energy
    transmission frequency
    2.4 GHz
    maximum sensing distance
    100 m in free field
    response time
    < 300 ms at full duplex
    charging time
    900 s
    mechanical durability
    5000000 cycles
    service life
    5 year(s)
    width
    100 mm
    height
    340 mm
    depth
    90 mm
    net weight
    0.65 kg
    Environment
    radio agreement
    ANATEL
    ICASA
    RSS
    FCC
    ARIB
    SRRC
    IP degree of protection
    IP65
    NEMA degree of protection
    NEMA 4
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for storage
    -20…45 °C
    operating altitude
    0...2000 m
    storage altitude
    0…3000 m
    vibration resistance
    0.075 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
    shock resistance
    100 gn conforming to IEC 60068-2-27
    relative humidity
    0…95 % at -20…60 °C operating
    product certifications
    JIS
    CE
    CSA
    UL
    C-Tick
    KC
    EAC
    Packing Units
    Package 1 Weight
    0.732 kg
    Package 1 Height
    1.070 dm
    Package 1 width
    1.020 dm
    Package 1 Length
    3.370 dm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • Chinese3
    • French4
    • German3
    • Italian3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalog of Harmony eXLhoist wireless industrial remote control - English 05/2020 (Version 5.0)
    Description
    Discover the catalog of Harmony eXLhoist wireless industrial remote control - English 05/2020
    prp.document.label.format pdf
    Size 5 MB
    Date 5/14/20
    Description
    Discover the catalog of Harmony eXLhoist wireless industrial remote control - English 05/2020
    prp.document.label.format pdf
    Size 8.7 MB
    Date 6/10/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.4 MB
    Date 9/1/16
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 820 KB
    Date 10/1/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.4 MB
    Date 9/1/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZART12DM : Extended features-6 auxiliary pushbuttons used as Master or Slave in MBC(Tandem)
    Description
    Extended features-6 auxiliary pushbuttons used as Master or Slave in MBC(Tandem)
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    Extended features-6 auxiliary pushbuttons used as Master or Slave in MBC(Tandem)
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZART12DM : Extended features-6 auxiliary pushbuttons used as Master or Slave in MBC(Tandem)
    Description
    Extended features-6 auxiliary pushbuttons used as Master or Slave in MBC(Tandem)
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    Extended features-6 auxiliary pushbuttons used as Master or Slave in MBC(Tandem)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Technical Description

    Multiple Bridge Control


    A :
    Bridge 1
    B :
    Bridge 2
    (1)
    Master
    (2)
    Slave