Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB4
Schneider Electric ZB4BW05D55 Image
To be discontinued

ZB4BW05D55

Green premium brand logo
Schneider Electric ZB4BW05D55 Image
To be discontinued
ZB4BW05D55
Green premium brand logo

orange light block with body/fixing collar with BA9s LED bulb 400V 1NO+1NC

Show more characteristics
Commercial status
Discontinued on 01 July 2020
End-of-service on 01 July 2020
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB4
    product or component type
    Complete body/contact assembly and light block
    device short name
    ZB4
    fixing collar material
    Zamak
    sale per indivisible quantity
    1
    head type
    Standard
    contacts type and composition
    1 NO + 1 NC
    contact operation
    Slow-break
    connections - terminals
    Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN 60947-1
    light source
    LED
    bulb base
    BA 9s
    light block supply
    Via integral transformer 1.2 VA 6 V
    light source colour
    Orange
    [Us] rated supply voltage
    400 V AC at 50/60 Hz
    Complementary
    CAD overall width
    30 mm
    CAD overall height
    47 mm
    terminals description ISO n°1
    (11-12)NC
    net weight
    0.152 kg
    contacts usage
    Standard
    positive opening
    With conforming to EN/IEC 60947-5-1 appendix K
    operating travel
    1.5 mm (NC changing electrical state)
    2.6 mm (NO changing electrical state)
    4.3 mm (total travel)
    operating force
    2 N NC changing electrical state
    2.3 N NO changing electrical state
    operating torque
    0.05 N.m NO changing electrical state
    mechanical durability
    5000000 cycles
    tightening torque
    0.8…1.2 N.m conforming to EN 60947-1
    shape of screw head
    Cross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm screwdriver
    contacts material
    Silver alloy (Ag/Ni)
    short-circuit protection
    10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A conforming to EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    600 V (pollution degree 3) conforming to EN 60947-1
    [Uimp] rated impulse withstand voltage
    EN 60947-1 6 kV
    [Ie] rated operational current
    3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    electrical durability
    1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
    Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4
    signalling type
    Steady
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    electrical shock protection class
    Class I conforming to IEC 60536
    standards
    UL 508
    EN/IEC 60947-5-4
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    EN/IEC 60947-5-5
    EN/IEC 60947-1
    JIS C8201-5-1
    JIS C8201-1
    product certifications
    GL
    LROS (Lloyds register of shipping)
    UL listed
    RINA
    DNV
    CSA
    BV
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    152 g
    Package 1 Height
    8.8 cm
    Package 1 width
    3.4 cm
    Package 1 Length
    5.4 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English13
    • French6
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 19.9 MB
    Date 4/16/20
    prp.document.label.format pdf
    Size 18.9 MB
    Date 5/14/20
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 157.8 KB
    Date 1/13/05
    Files in document
    dwf
    6.1 KB
    dxf
    87.8 KB
    wmf
    11.1 KB
    dwg
    52.7 KB
    prp.document.label.format zip
    Size 423.7 KB
    Date 1/13/05
    Files in document
    dwf
    13.8 KB
    dxf
    259.3 KB
    wmf
    33.2 KB
    dwg
    117.5 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P (Version 1.0)
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    prp.document.label.format pdf
    Size 163.3 KB
    Date 5/23/19
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    prp.document.label.format pdf
    Size 155.7 KB
    Date 2/24/17
    Description
    CSA Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 453.4 KB
    Date 1/1/11
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZB4BW05D55 : ZB4BW05D55_ROHS_CHINA_DECLARATION
    Description
    ZB4BW05D55_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    ZB4BW05D55_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 799.2 KB
    Date 10/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB4BW05D55 : ZB4BW05D55_ROHS_DECLARATION
    Description
    ZB4BW05D55_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    ZB4BW05D55_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 679.6 KB
    Date 10/1/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB4BW05D55 : ZB4BW05D55_REACH_DECLARATION
    Description
    ZB4BW05D55_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    ZB4BW05D55_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)

    Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board

    Connection by Faston Connectors



    (1)
    Diameter on finished panel or support
    (2)
    40 mm min. / 1.57 in. min.
    (3)
    30 mm min. / 1.18 in. min.
    (4)
    Ø 22.5 mm / 0.89 in. recommended (Ø 22.3 mm 0+0.4 / 0.88 in. 0+0.016)
    (5)
    45 mm min. / 1.78 in. min.
    (6)
    32 mm min. / 1.26 in. min.