Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB5
Schneider Electric ZB5AA71124 Image

ZB5AA71124

Green premium brand logo
Schneider Electric ZB5AA71124 Image
ZB5AA71124
Green premium brand logo

Triple-headed push button head, plastic, Ø22, 1 white flush UP ARROW + 1 red projecting STOP + 1 black flush DOWN ARROW

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB5
    product or component type
    Head for triple-headed push-button
    device short name
    XB5
    bezel material
    Dark grey plastic
    mounting diameter
    22 mm
    head type
    Standard
    shape of signaling unit head
    Rectangular
    type of operator
    spring return
    operator profile
    2 flush - 1 central projecting STOP push-buttons
    operators description
    White ''up arrow'' - black ''down arrow'' - red ''STOP''
    Complementary
    CAD overall width
    30 mm
    CAD overall height
    50 mm
    CAD overall depth
    35 mm
    net weight
    0.023 kg
    resistance to high pressure washer
    7000000 Pa at 55 °C, distance : 0.1 m
    colour of marking
    Black marking when white caps
    White marking when green, red or black caps
    operator profile
    Red projecting, STOP (white)
    White flush, up arrow (black)
    Black flush, down arrow (white)
    mechanical durability
    1000000 cycles
    station name
    XALD 1 cut-out
    electrical composition code
    C1 for <9 contacts using single blocks in front mounting
    C2 for <9 contacts using single and double blocks in front mounting
    C11 for <3 contacts using single blocks in front mounting
    SF1 for <3 contacts using single blocks in front mounting
    SR1 for <3 contacts using single blocks in rear mounting
    device presentation
    Basic element
    Environment
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    electrical shock protection class
    Class II conforming to IEC 61140
    IP degree of protection
    IP67 conforming to IEC 60529
    IP69 conforming to IEC 60529
    IP69K
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK05 conforming to IEC 50102
    standards
    EN/IEC 60947-5-1
    EN/IEC 60947-5-4
    CSA C22.2 No 14
    EN/IEC 60947-1
    JIS C8201-5-1
    UL 508
    JIS C8201-1
    product certifications
    GL
    CSA
    LROS (Lloyds register of shipping)
    DNV
    UL listed
    RINA
    BV
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    24 g
    Package 1 Height
    3.3 cm
    Package 1 width
    4.5 cm
    Package 1 Length
    5.3 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 18 MB
    Date 7/7/20
    prp.document.label.format pdf
    Size 24.5 MB
    Date 7/7/20
    Certificate
    Format
    Size
    Date
    Add to My Documents
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P (Version 1.0)
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    prp.document.label.format pdf
    Size 163.3 KB
    Date 5/23/19
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    prp.document.label.format pdf
    Size 155.7 KB
    Date 2/24/17
    Description
    CSA Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZB5AA71124 : white flush/red projecting/black flush triple-headed pushbutton Ø22 with marking
    Description
    white flush/red projecting/black flush triple-headed pushbutton Ø22 with marking
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/10/20
    Description
    white flush/red projecting/black flush triple-headed pushbutton Ø22 with marking
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 199.5 KB
    Date 4/19/16
    Description
    Manufacturers Declaration of Conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB5AA71124 : white flush/red projecting/black flush triple-headed pushbutton Ø22 with marking
    Description
    white flush/red projecting/black flush triple-headed pushbutton Ø22 with marking
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/10/20
    Description
    white flush/red projecting/black flush triple-headed pushbutton Ø22 with marking
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Without Boot


    With Boot ZBA709



  • Mounting and Clearance

    Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)
    Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board


    (1)
    Diameter on finished panel or support
    (2)
    For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended.
    (3)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)

    Connections

    a in mm

    a in in.

    b in mm

    b in in.

    By screw clamp terminals or plug-in connector

    40

    1.57

    30

    1.18

    By Faston connectors

    45

    1.77

    32

    1.26

    On printed circuit board

    30

    1.18

    30

    1.18

    Detail of Lug Recess


    (1)
    Diameter on finished panel or support
    (2)
    For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended.
    (3)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)


    Pushbuttons, Switches and Pilot Lights for Printed Circuit Board Connection
    Panel Cut-outs (Viewed from Installer’s Side)


    A:
    30 mm min. / 1.18 in. min.
    B:
    40 mm min. / 1.57 in. min.

    Printed Circuit Board Cut-outs (Viewed from Electrical Block Side)

    Dimensions in mm


    A:
    30 mm min.
    B:
    40 mm min.

    Dimensions in in.


    A:
    1.18 in. min.
    B:
    1.57 in. min.

    General Tolerances of the Panel and Printed Circuit Board

    The cumulative tolerance must not exceed 0.3 mm / 0.012 in.: T1 + T2 = 0.3 mm max.

    Installation Precautions

    • Minimum thickness of circuit board: 1.6 mm / 0.06 in.

    • Cut-out diameter: 22.4 mm ± 0.1 / 0.88 in. ± 0.004

    • Orientation of body/fixing collar ZB5AZ009: ± 2°30’ (excluding cut-outs marked a and b).

    • Tightening torque of screws ZBZ006: 0.6 N.m (5.3 lbf.in) max.

    • Allow for one ZB5AZ079 fixing collar/pillar and its fixing screws:

      • every 90 mm / 3.54 in. horizontally (X), and 120 mm / 4.72 in. vertically (Y).

      • with each selector switch head (ZB5AD•, ZB5AJ•, ZB5AG•).

    The fixing centers marked a and b are diagonally opposed and must align with those marked 4 and 5.


    (1)
    Head ZB5AD•
    (2)
    Panel
    (2)
    Nut
    (4)
    Printed circuit board

    Mounting of Adapter (Socket) ZBZ01•

    • 1 2 elongated holes for ZBZ006 screw access

    • 2 1 hole Ø 2.4 mm ± 0.05 / 0.09 in. ± 0.002 for centring adapter ZBZ01•

    • 3 8 × Ø 1.2 mm / 0.05 in. holes

    • 4 1 hole Ø 2.9 mm ± 0.05 / 0.11 in. ± 0.002, for aligning the printed circuit board (with cut-out marked a)

    • 5 1 elongated hole for aligning the printed circuit board (with cut-out marked b)

    • 6 4 holes Ø 2.4 mm / 0.09 in. for clipping in adapter ZBZ01•

    Dimensions An + 18.1 relate to the Ø 2.4 mm ± 0.05 / 0.09 in. ± 0.002 holes for centring adapter ZBZ01•.


  • Technical Description

    Electrical Composition Corresponding to Code C1



    Electrical Composition Corresponding to Code C2



    Electrical Composition Corresponding to Codes C9, C11, SF1 and SR1



    Legend

    Single contact


    Double contact


    Light block


    Possible location