Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XB5
Schneider Electric ZB5AC24TQ Image

ZB5AC24TQ

Green premium brand logo
Schneider Electric ZB5AC24TQ Image
ZB5AC24TQ
Green premium brand logo

black Ø30 mushroom pushbutton head Ø22 spring return sold by 100

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB5
    product or component type
    Head for non-illuminated push-button
    device short name
    ZB5
    bezel material
    Dark grey plastic
    mounting diameter
    22 mm
    head type
    Standard
    sale per indivisible quantity
    100
    shape of signaling unit head
    Round
    type of operator
    spring return
    operator profile
    Black mushroom Ø 30 mm, unmarked
    Complementary
    CAD overall width
    30 mm
    CAD overall height
    30 mm
    CAD overall depth
    52 mm
    net weight
    0.027 kg
    mechanical durability
    5000000 cycles
    station name
    XALD 1...5 cut-outs
    XALK 2...5 cut-outs
    electrical composition code
    C1 for <9 contacts using single blocks in front mounting
    C2 for <9 contacts using single and double blocks in front mounting
    C11 for <3 contacts using single blocks in front mounting
    C15 for <1 contacts using single blocks in front mounting
    SF1 for <3 contacts using single blocks in front mounting
    SR1 for <3 contacts using single blocks in rear mounting
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    overvoltage category
    Class II conforming to IEC 60536
    IP degree of protection
    IP66 conforming to IEC 60529
    IP69
    IP69K
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    resistance to high pressure washer
    7000000 Pa at 55 °C, distance : 0.1 m
    IK degree of protection
    IK03 conforming to IEC 50102
    standards
    EN/IEC 60947-5-4
    JIS C8201-5-1
    CSA C22.2 No 14
    UL 508
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    JIS C8201-1
    product certifications
    UL listed
    GL
    DNV
    RINA
    CSA
    LROS (Lloyds register of shipping)
    BV
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English5
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size PDF
    Size 155.7 KB
    Date 2/24/17
    Description
    CSA Certificate
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 199.5 KB
    Date 4/19/16
    Description
    Manufacturers Declaration of Conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    black Ø30 mushroom pushbutton head Ø22 spring return sold by 100
    Description
    black Ø30 mushroom pushbutton head Ø22 spring return sold by 100
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    black Ø30 mushroom pushbutton head Ø22 spring return sold by 100
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    black Ø30 mushroom pushbutton head Ø22 spring return sold by 100
    Description
    black Ø30 mushroom pushbutton head Ø22 spring return sold by 100
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    black Ø30 mushroom pushbutton head Ø22 spring return sold by 100
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    black Ø30 mushroom pushbutton head Ø22 spring return sold by 100
    Description
    black Ø30 mushroom pushbutton head Ø22 spring return sold by 100
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    black Ø30 mushroom pushbutton head Ø22 spring return sold by 100
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /