Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XB5
Schneider Electric ZB5AK1553C0 Image

ZB5AK1553C0

Schneider Electric ZB5AK1553C0 Image
ZB5AK1553C0

orange illum selector switch head 3-position return cen cp grey

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB5
    product or component type
    Head for illuminated selector switch
    product compatibility
    Integral LED
    device short name
    ZB5
    bezel material
    Plastic colour plated grey
    mounting diameter
    22 mm
    head type
    Standard
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    type of operator
    To centre spring return
    operator profile
    Orange standard handle
    operator position information
    3 positions +/- 45°
    Complementary
    CAD overall width
    29 mm
    CAD overall height
    29 mm
    CAD overall depth
    43 mm
    net weight
    0.016 kg
    mechanical durability
    1000000 cycles
    station name
    XALD 1...5 cut-outs
    XALK 2...5 cut-outs
    electrical composition code
    M3 for <4 contacts using single blocks in front mounting with integral LED
    M6 for <2 contacts using single blocks in front mounting with integral LED and transformer
    M10 for <2 contacts using single blocks in front mounting with integral LED
    MF1 for <2 contacts using single blocks in front mounting with integral LED
    MR1 for <2 contacts using single blocks in rear mounting with integral LED
    M4 for <4 contacts using single and double blocks in front mounting with integral LED
    device presentation
    Basic element
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    overvoltage category
    Class II conforming to IEC 60536
    IP degree of protection
    IP66 conforming to IEC 60529
    IP67
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    resistance to high pressure washer
    7000000 Pa at 55 °C, distance : 0.1 m
    IK degree of protection
    IK06 conforming to IEC 50102
    standards
    EN/IEC 60947-5-5
    UL 508
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    JIS C8201-5-1
    EN/IEC 60947-5-4
    CSA C22.2 No 14
    JIS C8201-1
    product certifications
    GL
    CSA
    LROS (Lloyds register of shipping)
    RINA
    BV
    DNV
    UL listed
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
  • View more View less

    Documents

    Language
    • All Languages5
    • English3
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Harmony XALD, XALK Plastic control stations catalog (Version 2.0)
    Description
    Product catalog for Harmony XB5 22mm control and signaling units.
    Size pdf
    Size 9.2 MB
    Date 4/4/19
    Description
    Product catalog for Harmony XB5 22mm control and signaling units.
    Size pdf
    Size 23.3 MB
    Date 3/12/19
    Size pdf
    Size 4.6 MB
    Date 5/30/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P (Version 1.0)
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    Size pdf
    Size 163.3 KB
    Date 5/23/19
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /