Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB5
Schneider Electric ZB5AK1753C1 Image

ZB5AK1753C1

Schneider Electric ZB5AK1753C1 Image
ZB5AK1753C1

orange illum selector switch head 3-position return lef cp white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB5
    product or component type
    Head for illuminated selector switch
    product compatibility
    Integral LED
    device short name
    ZB5
    bezel material
    Plastic colour plated white
    mounting diameter
    22 mm
    head type
    Standard
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    type of operator
    Left to centre spring return
    operator profile
    Orange standard handle
    operator position information
    3 positions +/- 45°
    Complementary
    CAD overall width
    29 mm
    CAD overall height
    29 mm
    CAD overall depth
    43 mm
    net weight
    0.016 kg
    mechanical durability
    1000000 cycles
    station name
    XALD 1...5 cut-outs
    XALK 2...5 cut-outs
    electrical composition code
    M3 for <4 contacts using single blocks in front mounting with integral LED
    M6 for <2 contacts using single blocks in front mounting with integral LED and transformer
    M10 for <2 contacts using single blocks in front mounting with integral LED
    MF1 for <2 contacts using single blocks in front mounting with integral LED
    MR1 for <2 contacts using single blocks in rear mounting with integral LED
    M4 for <4 contacts using single and double blocks in front mounting with integral LED
    device presentation
    Basic element
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    overvoltage category
    Class II conforming to IEC 60536
    IP degree of protection
    IP66 conforming to IEC 60529
    IP67
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    resistance to high pressure washer
    7000000 Pa at 55 °C, distance : 0.1 m
    IK degree of protection
    IK06 conforming to IEC 50102
    standards
    EN/IEC 60947-5-5
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    JIS C8201-5-1
    UL 508
    EN/IEC 60947-5-4
    JIS C8201-1
    product certifications
    LROS (Lloyds register of shipping)
    DNV
    RINA
    UL listed
    CSA
    BV
    GL
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Packing Units
    Package 1 Weight
    22.000 g
    Package 1 Height
    4.200 cm
    Package 1 width
    3.300 cm
    Package 1 Length
    5.200 cm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZB5AK1753C1 : orange illum selector switch head 3-position return lef cp white
    Description
    orange illum selector switch head 3-position return lef cp white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    orange illum selector switch head 3-position return lef cp white
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB5AK1753C1 : orange illum selector switch head 3-position return lef cp white
    Description
    orange illum selector switch head 3-position return lef cp white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    orange illum selector switch head 3-position return lef cp white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)
    Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board


    (1)
    Diameter on finished panel or support
    (2)
    For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended.
    (3)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)

    Connections

    a in mm

    a in in.

    b in mm

    b in in.

    By screw clamp terminals or plug-in connector

    40

    1.57

    30

    1.18

    By Faston connectors

    45

    1.77

    32

    1.26

    On printed circuit board

    30

    1.18

    30

    1.18

    Detail of Lug Recess


    (1)
    Diameter on finished panel or support
    (2)
    For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended.
    (3)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)


    Pushbuttons, Switches and Pilot Lights for Printed Circuit Board Connection
    Panel Cut-outs (Viewed from Installer’s Side)


    A:
    30 mm min. / 1.18 in. min.
    B:
    40 mm min. / 1.57 in. min.

    Printed Circuit Board Cut-outs (Viewed from Electrical Block Side)

    Dimensions in mm


    A:
    30 mm min.
    B:
    40 mm min.

    Dimensions in in.


    A:
    1.18 in. min.
    B:
    1.57 in. min.

    General Tolerances of the Panel and Printed Circuit Board

    The cumulative tolerance must not exceed 0.3 mm / 0.012 in.: T1 + T2 = 0.3 mm max.

    Installation Precautions

    • Minimum thickness of circuit board: 1.6 mm / 0.06 in.

    • Cut-out diameter: 22.4 mm ± 0.1 / 0.88 in. ± 0.004

    • Orientation of body/fixing collar ZB5AZ009: ± 2°30’ (excluding cut-outs marked a and b).

    • Tightening torque of screws ZBZ006: 0.6 N.m (5.3 lbf.in) max.

    • Allow for one ZB5AZ079 fixing collar/pillar and its fixing screws:

      • every 90 mm / 3.54 in. horizontally (X), and 120 mm / 4.72 in. vertically (Y).

      • with each selector switch head (ZB5AD•, ZB5AJ•, ZB5AG•).

    The fixing centers marked a and b are diagonally opposed and must align with those marked 4 and 5.


    (1)
    Head ZB5AD•
    (2)
    Panel
    (2)
    Nut
    (4)
    Printed circuit board

    Mounting of Adapter (Socket) ZBZ01•

    • 1 2 elongated holes for ZBZ006 screw access

    • 2 1 hole Ø 2.4 mm ± 0.05 / 0.09 in. ± 0.002 for centring adapter ZBZ01•

    • 3 8 × Ø 1.2 mm / 0.05 in. holes

    • 4 1 hole Ø 2.9 mm ± 0.05 / 0.11 in. ± 0.002, for aligning the printed circuit board (with cut-out marked a)

    • 5 1 elongated hole for aligning the printed circuit board (with cut-out marked b)

    • 6 4 holes Ø 2.4 mm / 0.09 in. for clipping in adapter ZBZ01•

    Dimensions An + 18.1 relate to the Ø 2.4 mm ± 0.05 / 0.09 in. ± 0.002 holes for centring adapter ZBZ01•.


  • Technical Description

    Electrical Composition Corresponding to Code M3



    Electrical Composition Corresponding to Code M4



    Electrical Composition Corresponding to Codes M6 and P2



    Electrical Composition Corresponding to Codes M5, M10, MF1, MR1 and MF2



    Legend

    Single contact


    Double contact


    Light block


    Possible location



    Sequence of Contacts Fitted to 3-position Selector Switch Body
    Position 315°


    Push

    Position

    Top



    Bottom



    Location

    Left

    Right

    State

    1

    0

    Contacts

    N/O

    closed

    open

    N/C

    open

    closed

    Position 0°


    Push

    Position

    Top




    Bottom



    Location

    Left

    Right

    State

    0

    0

    Contacts

    N/O

    open

    open

    N/C

    closed

    closed

    Position 45°


    Push

    Position

    Top



    Bottom



    Location

    Left

    Right

    State

    0

    1

    Contacts

    N/O

    open

    closed

    N/C

    closed

    open