Welcome to the Schneider Electric corporate Website

Select your location

View all   Harmony XB5
Schneider Electric ZB5AW0G534 Image
Discontinued

ZB5AW0G534

Schneider Electric ZB5AW0G534 Image
Discontinued
ZB5AW0G534

orange light block with body/fixing collar with integral LED 110...120V 2NO

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB5
    product or component type
    Complete body/contact assembly and light block
    device short name
    ZB5
    fixing collar material
    Plastic
    sale per indivisible quantity
    1
    contacts type and composition
    2 NO
    contact operation
    Slow-break
    connections - terminals
    Plug-in connector
    light source
    Protected LED
    bulb base
    Integral LED
    light block supply
    Direct
    light source colour
    Orange
    Complementary
    CAD overall width
    30 mm
    CAD overall height
    42 mm
    CAD overall depth
    32 mm
    terminals description ISO n°1
    (13-14)NO
    net weight
    0.042 kg
    contacts usage
    Standard
    positive opening
    Without
    operating travel
    2.6 mm (NO changing electrical state)
    4.3 mm (total travel)
    operating force
    2.3 N NO changing electrical state
    operating torque
    0.05 N.m NO changing electrical state
    mechanical durability
    5000000 cycles
    contacts material
    Silver alloy (Ag/Ni)
    short-circuit protection
    4 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A conforming to EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    250 V (pollution degree 3) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    EN 60947-1 4 kV
    [Ie] rated operational current
    3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1
    6 A at 120 V, AC-15, A300 conforming to EN/IEC 60947-5-1
    0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1
    0.22 A at 125 V, DC-13, R300 conforming to EN/IEC 60947-5-1
    electrical durability
    1000000 cycles, AC-15, 1 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 1.5 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 3 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.15 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
    Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4
    signalling type
    Steady
    [Us] rated supply voltage
    110...120 V AC at 50/60 Hz
    current consumption
    14 mA
    service life
    100000 h at rated voltage and 25 °C
    surge withstand
    1 kV conforming to IEC 61000-4-5
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    electrical shock protection class
    Class II conforming to IEC 60536
    standards
    JIS C8201-5-1
    UL 508
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    EN/IEC 60947-5-4
    CSA C22.2 No 14
    JIS C8201-1
    product certifications
    GL
    BV
    CSA
    DNV
    UL listed
    RINA
    LROS (Lloyds register of shipping)
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    resistance to fast transients
    2 kV conforming to IEC 61000-4-4
    resistance to electromagnetic fields
    10 V/m conforming to IEC 61000-4-3
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) conforming to IEC 61000-2-6
    8 kV in free air (in insulating parts) conforming to IEC 61000-2-6
    electromagnetic emission
    Class B conforming to IEC 55011
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French5
    • Spanish4
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 134.5 KB
    Date 1/13/05
    Files in document
    dwf
    4.5 KB
    dxf
    73.7 KB
    wmf
    9.1 KB
    dwg
    47.3 KB
    prp.document.label.format zip
    Size 222.6 KB
    Date 1/13/05
    Files in document
    dwg
    67.9 KB
    dwf
    7 KB
    dxf
    130.4 KB
    wmf
    17.3 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 155.7 KB
    Date 2/24/17
    Description
    CSA Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 453.4 KB
    Date 1/1/11
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 199.5 KB
    Date 4/19/16
    Description
    Manufacturers Declaration of Conformity
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)
    Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board


    (1)
    Diameter on finished panel or support
    (2)
    For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended.
    (3)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)

    Connections

    a in mm

    a in in.

    b in mm

    b in in.

    By screw clamp terminals or plug-in connector

    40

    1.57

    30

    1.18

    By Faston connectors

    45

    1.77

    32

    1.26

    On printed circuit board

    30

    1.18

    30

    1.18

    Detail of Lug Recess


    (1)
    Diameter on finished panel or support
    (2)
    For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended.
    (3)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)