Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XB5
Schneider Electric ZB5CH4 Image
Discontinued

ZB5CH4

Schneider Electric ZB5CH4 Image
Discontinued
ZB5CH4

red square projecting pushbutton head Ø22 push-push unmarked

Show more characteristics
ZB5CH4  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB5
    product or component type
    Head for non-illuminated push-button
    device short name
    ZB5
    bezel material
    Plastic
    mounting diameter
    22 mm
    sale per indivisible quantity
    1
    shape of signaling unit head
    Square
    type of operator
    push-push
    operator profile
    Red projecting, unmarked
    Complementary
    CAD overall width
    30 mm
    CAD overall height
    30 mm
    CAD overall depth
    33 mm
    mechanical durability
    500000 cycles
    electrical composition code
    C11 for <3 contacts using single blocks in front mounting
    C15 for <1 contacts using single blocks in front mounting
    SF1 for <3 contacts using single blocks in front mounting
    SR1 for <3 contacts using single blocks in rear mounting
    C9 for <3 contacts using single blocks in front mounting
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    overvoltage category
    Class II conforming to IEC 60536
    IP degree of protection
    IP66 conforming to IEC 60529
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    resistance to high pressure washer
    7000000 Pa at 55 °C, distance : 0.1 m
    IK degree of protection
    IK03 conforming to IEC 50102
    standards
    EN/IEC 60947-5-1
    JIS C8201-5-1
    CSA C22.2 No 14
    UL 508
    EN/IEC 60947-5-4
    EN/IEC 60947-1
    JIS C8201-1
    product certifications
    BV
    RINA
    GL
    CSA
    LROS (Lloyds register of shipping)
    DNV
    UL listed
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size PDF
    Size 155.7 KB
    Date 2/24/17
    Description
    CSA Certificate
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 199.5 KB
    Date 4/19/16
    Description
    Manufacturers Declaration of Conformity
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /