Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB5
Schneider Electric ZB5FW143C1 Image
Discontinued

ZB5FW143C1

Schneider Electric ZB5FW143C1 Image
Discontinued
ZB5FW143C1

flush mounted red projecting illum pushbutton head for integral LED cp white

Show more characteristics
ZB5FW143C1 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB5
    product or component type
    Head for illuminated push-button
    device short name
    ZB5F
    product compatibility
    ZBYF...
    ZBZF32
    ZBZF33
    ZB5AZ
    bezel material
    Plastic colour plated white
    mounting diameter
    30.5 mm
    head type
    Built-in-flush
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    type of operator
    spring return
    operator profile
    Red projecting, unmarked
    Complementary
    CAD overall width
    37 mm
    CAD overall height
    37 mm
    CAD overall depth
    32 mm
    net weight
    0.031 kg
    mechanical durability
    10000000 cycles
    electrical composition code
    M1 for <6 contacts using single blocks in front mounting
    M2 for <6 contacts using single and double blocks in front mounting
    M10 for <2 contacts using single blocks in front mounting
    M6 for <2 contacts using single blocks in front mounting
    MF1 for <2 contacts using single blocks in front mounting
    device presentation
    Basic element
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    overvoltage category
    Class II conforming to IEC 60536
    IP degree of protection
    IP66 conforming to IEC 60529
    IP67 conforming to IEC 60529
    resistance to high pressure washer
    7000000 Pa at 55 °C, distance : 0.1 m
    IK degree of protection
    IK03 conforming to IEC 50102
    standards
    UL 508
    EN/IEC 60947-5-4
    EN/IEC 60947-1
    JIS C8201-5-1
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    JIS C8201-1
    product certifications
    UL listed
    CSA
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    25 gn (duration = 6 ms) for 1000 shocks on each axis conforming to IEC 60068-2-27
    vibration resistance
    5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    2 mm peak to peak (f= 2…10 Hz) conforming to IEC 60068-2-6
    Packing Units
    Package 1 Weight
    23.000 g
    Package 1 Height
    5.450 cm
    Package 1 width
    4.300 cm
    Package 1 Length
    5.200 cm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZB5FW143C1 : flush mounted red projecting illum pushbutton head for integral LED cp white
    Description
    flush mounted red projecting illum pushbutton head for integral LED cp white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    flush mounted red projecting illum pushbutton head for integral LED cp white
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB5FW143C1 : flush mounted red projecting illum pushbutton head for integral LED cp white
    Description
    flush mounted red projecting illum pushbutton head for integral LED cp white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    flush mounted red projecting illum pushbutton head for integral LED cp white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB5FW143C1 : flush mounted red projecting illum pushbutton head for integral LED cp white
    Description
    flush mounted red projecting illum pushbutton head for integral LED cp white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    flush mounted red projecting illum pushbutton head for integral LED cp white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    e:
    Clamping thickness: 1 to 6 mm / 0.04 to 0.24 in.


  • Mounting and Clearance

    Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)
    Connection by Screw Clamp Terminals or Plug-in Connectors

    (1) Diameter on finished panel or support

    (2) Ø30.75 mm recommended (Ø30.5 0+0.5) / Ø1.21 in. recommended (Ø1.20 in. 0+0.0196)

    Connections

    a in mm

    a in in.

    b in mm

    b in in.

    By screw clamp terminals or plug-in connector

    40

    1.57

    40

    1.57

    By Faston connectors

    45

    1.77

    40

    1.57


  • Technical Description

    Electrical Composition Corresponding to Code C1



    Electrical Composition Corresponding to Code C2



    Electrical Composition Corresponding to Codes C9, C11, SF1 and SR1



    Electrical Composition Corresponding to Code C15

    1 N/O


    1 N/C


    1 N/O + N/C or 1 N/O + N/O or 1 N/C + N/C



    Legend

    Single contact


    Double contact


    Light block


    Possible location