Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB6
Schneider Electric ZB6AV8 Image

ZB6AV8

Green premium brand logo
Schneider Electric ZB6AV8 Image
ZB6AV8
Green premium brand logo

orange pilot light head Ø16 for integral LED

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB6
    product or component type
    Head for pilot light
    product compatibility
    Integral LED
    device short name
    ZB6
    bezel material
    Plastic
    mounting diameter
    16 mm
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    cap/operator or lens colour
    Orange
    Complementary
    CAD overall width
    18 mm
    CAD overall height
    18 mm
    CAD overall depth
    33 mm
    net weight
    0.015 kg
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    electrical shock protection class
    Class II conforming to IEC 61140
    IP degree of protection
    IP65 conforming to IEC 60529
    NEMA degree of protection
    NEMA 13 conforming to UL 50
    NEMA 4 conforming to UL 50
    NEMA 4X conforming to UL 50
    NEMA 13 conforming to CSA C22.2 No 94
    NEMA 4 conforming to CSA C22.2 No 94
    NEMA 4X conforming to CSA C22.2 No 94
    standards
    EN/IEC 60947-1
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    JIS C 852
    EN/IEC 60947-5-5
    JIS C 4520
    UL 508
    product certifications
    GOST
    UL
    CSA
    CCC
    vibration resistance
    +/- 3 mm (f= 2…500 Hz) conforming to IEC 60068-2-6
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    6 g
    Package 1 Height
    3 cm
    Package 1 width
    3.5 cm
    Package 1 Length
    5 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English12
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.3 MB
    Date 5/13/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    Head\Pilot light\Round - ZB6AV (Version 1.0)
    Files in document
    dwf
    2.9 KB
    dxf
    62.1 KB
    wmf
    5.2 KB
    dwg
    50.7 KB
    prp.document.label.format zip
    Size 120.9 KB
    Date 1/13/05
    Files in document
    dwf
    2.9 KB
    dxf
    62.1 KB
    wmf
    5.2 KB
    dwg
    50.7 KB
    Head\Pilot light\Round - ZB6AV (Version 1.0)
    Files in document
    dwg
    35.9 KB
    dwf
    282 B
    dxf
    26 KB
    wmf
    310 B
    prp.document.label.format zip
    Size 62.5 KB
    Date 1/13/05
    Files in document
    dwg
    35.9 KB
    dwf
    282 B
    dxf
    26 KB
    wmf
    310 B
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XB6 Control and signaling units (Version 2019-03-27)
    Description
    CCC Certificate
    prp.document.label.format pdf
    Size 3.6 MB
    Date 3/27/19
    Description
    CCC Certificate
    prp.document.label.format html
    Size 300 B
    Date 5/16/13
    Description
    UL Certificate
    XB6 Control and signaling units (Version 1.0)
    Description
    CSA Certificate
    prp.document.label.format pdf
    Size 104.3 KB
    Date 11/28/07
    Description
    CSA Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 213.1 KB
    Date 3/1/98
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZB6AV8 : ZB6AV8_ROHS_CHINA_DECLARATION
    Description
    ZB6AV8_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    ZB6AV8_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 454.9 KB
    Date 4/19/16
    Description
    UE Declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 605.3 KB
    Date 11/1/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB6AV8 : ZB6AV8_ROHS_DECLARATION
    Description
    ZB6AV8_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    ZB6AV8_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 516.3 KB
    Date 11/1/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.