Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB6
Schneider Electric ZB6DGM Image

ZB6DGM

Schneider Electric ZB6DGM Image
ZB6DGM

rectangular selector switch head Ø16 3-position spring return Ronis 200

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB6
    product or component type
    Head for key selector switch
    device short name
    ZB6
    bezel material
    Plastic
    mounting diameter
    16 mm
    sale per indivisible quantity
    1
    shape of signaling unit head
    Rectangular
    type of operator
    Left to centre spring return
    operator profile
    Black key switch
    operator position information
    3 positions
    type of keylock
    Ronis 200
    key withdrawal position
    Right-hand
    Complementary
    CAD overall width
    24 mm
    CAD overall height
    18 mm
    CAD overall depth
    55 mm
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    electrical shock protection class
    Class II conforming to IEC 61140
    IP degree of protection
    IP65 conforming to IEC 60529
    NEMA degree of protection
    NEMA 13 conforming to UL 50
    NEMA 4 conforming to UL 50
    NEMA 4X conforming to UL 50
    NEMA 13 conforming to CSA C22.2 No 94
    NEMA 4 conforming to CSA C22.2 No 94
    NEMA 4X conforming to CSA C22.2 No 94
    standards
    JIS C8201-5-1
    UL 508
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    JIS C 852
    EN/IEC 60947-5-5
    JIS C8201-1
    product certifications
    CSA
    GOST
    UL
    CCC
    vibration resistance
    +/- 3 mm (f= 2…500 Hz) conforming to IEC 60068-2-6
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Packing Units
    Package 1 Weight
    0.023 kg
    Package 1 Height
    0.012 dm
    Package 1 width
    0.010 dm
    Package 1 Length
    0.020 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.3 MB
    Date 5/13/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    Head\Key switch\Rectangular - ZB6DG.\With key (Version 1.0)
    Files in document
    dwf
    2.7 KB
    dxf
    53.5 KB
    wmf
    4.3 KB
    dwg
    48.3 KB
    prp.document.label.format zip
    Size 108.8 KB
    Date 1/13/05
    Files in document
    dwf
    2.7 KB
    dxf
    53.5 KB
    wmf
    4.3 KB
    dwg
    48.3 KB
    Head\Key switch\Rectangular - ZB6DG.\With key (Version 1.0)
    Files in document
    dwg
    37.9 KB
    dwf
    789 B
    dxf
    31.6 KB
    wmf
    1.1 KB
    prp.document.label.format zip
    Size 71.4 KB
    Date 1/13/05
    Files in document
    dwg
    37.9 KB
    dwf
    789 B
    dxf
    31.6 KB
    wmf
    1.1 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XB6 Control and signaling units (Version 2019-03-27)
    Description
    CCC Certificate
    prp.document.label.format pdf
    Size 3.6 MB
    Date 3/27/19
    Description
    CCC Certificate
    prp.document.label.format html
    Size 300 B
    Date 5/16/13
    Description
    UL Certificate
    XB6 Control and signaling units (Version 1.0)
    Description
    CSA Certificate
    prp.document.label.format pdf
    Size 104.3 KB
    Date 11/28/07
    Description
    CSA Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 213.1 KB
    Date 3/1/98
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 454.9 KB
    Date 4/19/16
    Description
    UE Declaration of conformity
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.