Welcome to the Schneider Electric corporate Website

Select your location

View all   Harmony XB6
Schneider Electric ZB6DW4 Image

ZB6DW4

Green premium brand logo
Schneider Electric ZB6DW4 Image
ZB6DW4
Green premium brand logo

red rectang flush illuminated pushbutton head Ø16 spring return 12...24V

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB6
    product or component type
    Head for illuminated push-button
    product compatibility
    Integral LED
    device short name
    ZB6
    bezel material
    Plastic
    mounting diameter
    16 mm
    sale per indivisible quantity
    1
    shape of signaling unit head
    Rectangular
    type of operator
    spring return
    operator profile
    Red flush, unmarked
    Complementary
    CAD overall width
    24 mm
    CAD overall height
    18 mm
    CAD overall depth
    33 mm
    net weight
    0.016 kg
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    electrical shock protection class
    Class II conforming to IEC 61140
    IP degree of protection
    IP65 conforming to IEC 60529
    NEMA degree of protection
    NEMA 13 conforming to UL 50
    NEMA 4 conforming to UL 50
    NEMA 4X conforming to UL 50
    NEMA 4 conforming to CSA C22.2 No 94
    NEMA 4X conforming to CSA C22.2 No 94
    NEMA 13 conforming to CSA C22.2 No 94
    standards
    EN/IEC 60947-5-5
    JIS C8201-5-1
    CSA C22.2 No 14
    JIS C 852
    UL 508
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    JIS C8201-1
    product certifications
    CCC
    GOST
    CSA
    UL
    vibration resistance
    +/- 3 mm (f= 2…500 Hz) conforming to IEC 60068-2-6
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English12
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.3 MB
    Date 5/13/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for ZB6DW4: red rectang flush illuminated pushbutton head Ø16 spring return 12...24V (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for ZB6DW4: red rectang flush illuminated pushbutton head Ø16 spring return 12...24V (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Head\pushbutton\Flush rectangular - ZB6DA.. (Version 1.0)
    Files in document
    dwg
    65.2 KB
    dwf
    6.3 KB
    dxf
    95.3 KB
    wmf
    9.3 KB
    prp.document.label.format zip
    Size 176.1 KB
    Date 1/13/05
    Files in document
    dwg
    65.2 KB
    dwf
    6.3 KB
    dxf
    95.3 KB
    wmf
    9.3 KB
    Head\pushbutton\Flush rectangular - ZB6DA.. (Version 1.0)
    Files in document
    dwf
    558 B
    dxf
    29.5 KB
    wmf
    774 B
    dwg
    37.2 KB
    prp.document.label.format zip
    Size 68 KB
    Date 1/13/05
    Files in document
    dwf
    558 B
    dxf
    29.5 KB
    wmf
    774 B
    dwg
    37.2 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XB6 Control and signaling units (Version 1.1)
    Description
    CCC Certificate
    prp.document.label.format pdf
    Size 3.6 MB
    Date 3/27/19
    Description
    CCC Certificate
    prp.document.label.format html
    Size 300 B
    Date 5/16/13
    Description
    UL Certificate
    XB6 Control and signaling units (Version 1.0)
    Description
    CSA Certificate
    prp.document.label.format pdf
    Size 104.3 KB
    Date 11/28/07
    Description
    CSA Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 213.1 KB
    Date 3/1/98
    Description
    Mounting , cabling.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZB6DW4 : red rectang flush illuminated pushbutton head Ø16 spring return 12...24V
    Description
    red rectang flush illuminated pushbutton head Ø16 spring return 12...24V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    red rectang flush illuminated pushbutton head Ø16 spring return 12...24V
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 454.9 KB
    Date 4/19/16
    Description
    UE Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB6DW4 : red rectang flush illuminated pushbutton head Ø16 spring return 12...24V
    Description
    red rectang flush illuminated pushbutton head Ø16 spring return 12...24V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    red rectang flush illuminated pushbutton head Ø16 spring return 12...24V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB6DW4 : red rectang flush illuminated pushbutton head Ø16 spring return 12...24V
    Description
    red rectang flush illuminated pushbutton head Ø16 spring return 12...24V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    red rectang flush illuminated pushbutton head Ø16 spring return 12...24V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.