Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB6
Schneider Electric ZB6Y7230 Image
Discontinued

ZB6Y7230

Green premium brand logo
Schneider Electric ZB6Y7230 Image
Discontinued
ZB6Y7230
Green premium brand logo

marked legend Ø45 for emergency stop pushbutton - NOT-AUS

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

ZB6Y7230 is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 22 May 2020
  • Main
    range of product
    Harmony XB6
    accessory / separate part designation
    Marked legend
    accessory / separate part type
    Legend
    accessory / separate part category
    Marking accessories
    accessory / separate part destination
    Emergency stop mushroom head push-button
    marking
    Black NOT-AUS on yellow background
    label dimensions
    Ø 45 mm
    language
    German
    Complementary
    net weight
    0.001 kg
    Packing Units
    Package 1 Weight
    0.015 kg
    Package 1 Height
    0.800 dm
    Package 1 width
    0.210 dm
    Package 1 Length
    0.640 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.3 MB
    Date 5/13/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XB6 Control and signaling units (Version 2019-03-27)
    Description
    CCC Certificate
    prp.document.label.format pdf
    Size 3.6 MB
    Date 3/27/19
    Description
    CCC Certificate
    prp.document.label.format html
    Size 300 B
    Date 5/16/13
    Description
    UL Certificate
    XB6 Control and signaling units (Version 1.0)
    Description
    CSA Certificate
    prp.document.label.format pdf
    Size 104.3 KB
    Date 11/28/07
    Description
    CSA Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZB6Y7230 : ZB6Y7230_ROHS_CHINA_DECLARATION
    Description
    ZB6Y7230_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    ZB6Y7230_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XB6E ZB6Y Control and signaling unit (Version 1.0)
    Description
    Manufacturer declaration of conformity
    prp.document.label.format pdf
    Size 447.3 KB
    Date 4/19/16
    Description
    Manufacturer declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB6Y7230 : ZB6Y7230_ROHS_DECLARATION
    Description
    ZB6Y7230_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    ZB6Y7230_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.