Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB6
Schneider Electric ZB6YA200 Image
Discontinued

ZB6YA200

Schneider Electric ZB6YA200 Image
Discontinued
ZB6YA200

black cap marked 0 for circular non illuminated pushbutton Ø16

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

ZB6YA200 is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 22 May 2020
  • Main
    range of product
    Harmony XB6
    accessory / separate part type
    Cap
    accessory / separate part category
    Marking accessory
    accessory / separate part destination
    Non illuminated flush push-button head
    cap/operator or lens colour
    Black
    shape of signaling unit head
    Round
    language
    International
    quantity per set
    Set of 10
    net weight
    0.001 kg
    Packing Units
    Package 1 Weight
    0.003 kg
    Package 1 Height
    1.620 dm
    Package 1 width
    0.010 dm
    Package 1 Length
    1.150 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.3 MB
    Date 5/13/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XB6 Control and signaling units (Version 2019-03-27)
    Description
    CCC Certificate
    prp.document.label.format pdf
    Size 3.6 MB
    Date 3/27/19
    Description
    CCC Certificate
    prp.document.label.format html
    Size 300 B
    Date 5/16/13
    Description
    UL Certificate
    XB6 Control and signaling units (Version 1.0)
    Description
    CSA Certificate
    prp.document.label.format pdf
    Size 104.3 KB
    Date 11/28/07
    Description
    CSA Certificate
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XB6E ZB6Y Control and signaling unit (Version 1.0)
    Description
    Manufacturer declaration of conformity
    prp.document.label.format pdf
    Size 447.3 KB
    Date 4/19/16
    Description
    Manufacturer declaration of conformity
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.