Welcome to the Schneider Electric corporate Website

Select your location

View all   Harmony XB6
Schneider Electric ZB6YB028 Image

ZB6YB028

Green premium brand logo
Schneider Electric ZB6YB028 Image
ZB6YB028
Green premium brand logo

incandescent bulb with T1 1/4 base - 28 V

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB6
    accessory / separate part designation
    Incandescent bulb 2 pin T1 1/4
    accessory / separate part type
    Incandescent bulb
    accessory / separate part category
    Lighting accessories
    accessory / separate part destination
    Pilot light
    Illuminated push-button
    [Us] rated supply voltage
    24 V
    quantity per set
    Set of 20
    Complementary
    signalling type
    Steady
    net weight
    0.002 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.3 MB
    Date 5/13/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XB6 Control and signaling units (Version 2019-03-27)
    Description
    CCC Certificate
    prp.document.label.format pdf
    Size 3.6 MB
    Date 3/27/19
    Description
    CCC Certificate
    prp.document.label.format html
    Size 300 B
    Date 5/16/13
    Description
    UL Certificate
    XB6 Control and signaling units (Version 1.0)
    Description
    CSA Certificate
    prp.document.label.format pdf
    Size 104.3 KB
    Date 11/28/07
    Description
    CSA Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZB6YB028 : incandescent bulb with T1 1/4 base - 28 V
    Description
    incandescent bulb with T1 1/4 base - 28 V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    incandescent bulb with T1 1/4 base - 28 V
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XB6E ZB6Y Control and signaling unit (Version 1.0)
    Description
    Manufacturer declaration of conformity
    prp.document.label.format pdf
    Size 447.3 KB
    Date 4/19/16
    Description
    Manufacturer declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB6YB028 : incandescent bulb with T1 1/4 base - 28 V
    Description
    incandescent bulb with T1 1/4 base - 28 V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    incandescent bulb with T1 1/4 base - 28 V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB6YB028 : incandescent bulb with T1 1/4 base - 28 V
    Description
    incandescent bulb with T1 1/4 base - 28 V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    incandescent bulb with T1 1/4 base - 28 V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /