Welcome to the Schneider Electric corporate Website

Select your location

View all   Harmony XB4
Schneider Electric ZBE10269 Image
To be discontinued

ZBE10269

Green premium brand logo
Schneider Electric ZBE10269 Image
To be discontinued
ZBE10269
Green premium brand logo

single contact block for head Ø22 1NC gold flashed screw terminal for lugs

Show more characteristics
Commercial status
To be discontinued on 01 July 2020
The maximum number of products that can be compared is 4. Remove already added products.

ZBE10269 is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 22 May 2020
  • Main
    range of product
    Harmony XB4
    Harmony XB5
    product or component type
    Contact block
    device short name
    ZBE
    sale per indivisible quantity
    5
    IP degree of protection
    IP20 conforming to IEC 60529
    contacts type and composition
    1 NC
    contact operation
    Slow-break
    contact block type
    Single
    contacts usage
    Low power switching contacts
    connections - terminals
    Screw terminals for lug
    Complementary
    positive opening
    With conforming to EN/IEC 60947-5-1 appendix K
    operating travel
    1.5 mm (NC changing electrical state)
    4.3 mm (total travel)
    operating force
    2 N NC changing electrical state
    mechanical durability
    10000000 cycles
    contacts material
    Gold flashed (Ag/Ni/Au) contacts
    electrical reliability
    Λ < 5 x 10exp(-8), 1 mA in clean environment conforming to EN/IEC 60947-5-4
    mounting of block
    Front mounting
    condition of use
    Mounting on push-button collar
    electrical composition code
    C1 (quantity <= 9)
    C2 (quantity <= 7)
    C3 (quantity <= 6)
    C4 (quantity <= 4)
    C5 (quantity <= 5)
    C6 (quantity <= 3)
    C7 (quantity <= 4)
    C8 (quantity <= 2)
    C9 (quantity <= 3)
    C12 (quantity <= 6)
    M1 (quantity <= 6)
    M2 (quantity <= 4)
    M3 (quantity <= 4)
    M5 (quantity <= 2)
    M6 (quantity <= 2)
    M7 (quantity <= 6)
    M8 (quantity <= 4)
    M9 (quantity <= 2)
    SF1 (quantity <= 3)
    SF2 (quantity <= 2)
    MF1 (quantity <= 2)
    MF2 (quantity <= 2)
    C10 (quantity <= 2)
    M4 (quantity <= 2)
    C13 (quantity <= 1)
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    standards
    CSA C22.2 No 14
    EN/IEC 60947-5-4
    UL 508
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    JIS C8201-5-1
    JIS C8201-1
    product certifications
    UL
    GL
    BV
    CSA
    LROS (Lloyds register of shipping)
    RINA
    DNV
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 218.8 KB
    Date 2/1/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZBE10269 : single contact block for head Ø22 1NC gold flashed screw terminal for lugs
    Description
    single contact block for head Ø22 1NC gold flashed screw terminal for lugs
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    single contact block for head Ø22 1NC gold flashed screw terminal for lugs
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 199.5 KB
    Date 4/19/16
    Description
    Manufacturers Declaration of Conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 799.2 KB
    Date 10/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZBE10269 : single contact block for head Ø22 1NC gold flashed screw terminal for lugs
    Description
    single contact block for head Ø22 1NC gold flashed screw terminal for lugs
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    single contact block for head Ø22 1NC gold flashed screw terminal for lugs
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 679.6 KB
    Date 10/1/18
    prp.document.label.format pdf
    Size 169.1 KB
    Date 11/1/11
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZBE10269 : single contact block for head Ø22 1NC gold flashed screw terminal for lugs
    Description
    single contact block for head Ø22 1NC gold flashed screw terminal for lugs
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    single contact block for head Ø22 1NC gold flashed screw terminal for lugs
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.