Welcome to the Schneider Electric corporate Website

Select your location

View all Harmony XB5R
Schneider Electric ZBRA1EX Image
Discontinued

ZBRA1EX

Schneider Electric ZBRA1EX Image
Discontinued
ZBRA1EX

Relay antenna -Gas-Dust- 24…240 V DC/AC -1 power-on LED- 2 com LEDs ATEX

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB5R
    product or component type
    Wireless and batteryless range
    device short name
    ZBRA
    product destination
    For XB5R and XB4R Ø 22 mm control units
    control station application
    Transceiver (emission and reception)
    Frequency
    2405 MHz for transmitter
    2405 MHz for receiver
    emission class
    5M00G7W
    antenna type
    Omnidirectional
    Complementary
    colour of base of enclosure
    Black
    communication port protocol
    Zigbee green power at 2.4 GHz conforming to IEEE 802.15.4
    maximum sensing distance
    90 m between transmitter and antenna
    [Us] rated supply voltage
    24...240 V AC/DC 50/60 Hz +/- 10 %
    operating position
    Vertical
    status LED
    1 LED for power ON
    1 LED for emission signal
    max power consumption in W
    1 mW
    number of channels
    1
    modulation technique
    O-QPSK
    bandwidth
    5 MHz
    antenna gain
    0 dBi
    marking
    Ex d IIC T6 Gb
    Ex tb IIIC T85°C Db IP65
    electrical connection
    2 conductors cable 0.34 mm² - flexible - 5 m conforming to EN/IEC 60947-1
    tightening torque
    0.6 N.m conforming to EN/IEC 60947-1
    housing material
    Plastic
    short-circuit protection
    0.4 A fuse type fast blow
    CAD overall height
    280 mm
    CAD overall width
    160 mm
    CAD overall depth
    160 mm
    net weight
    3.1 kg
    Environment
    ambient air temperature for storage
    -40…70 °C
    relative humidity
    90 % at -20…55 °C, without condensation conforming to ETSI EN 300 440-1
    IP degree of protection
    IP65 conforming to IEC 60529
    radio agreement
    ANATEL, type III conforming to ETSI EN 301 489-3
    ARIB T66, class 2 conforming to ETSI EN 301 489-3
    FCC, category 2 conforming to ETSI EN 300 440-1
    ICASA, category 1 conforming to ETSI EN 300 440-1
    RSS
    SRRC
    product certifications
    CCC
    UL
    CSA
    C-Tick
    IEC-Ex
    BT 2006/95/EC
    CE
    GOST
    directives
    1999/5/EC - R&TTE directive
    94/9/EC - ATEX directive
    2004/108/EC - electromagnetic compatibility
    standards
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    UL 508
    CSA C22.2 No 14
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • Chinese1
    • French1
    • German1
    • Italian1
    • Spanish1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.6 MB
    Date 1/1/15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Relay Antenna
    Dimensions



  • Mounting and Clearance

    Relay Antenna Mounting


    The Antenna is installed following its vertical axis


  • Connections and Schema

    Relay Antenna
    Wiring Diagram


    (1)
    250V -500 mA fast-blow fuse
    (2)
    Wire size 0.5...2.5mm² /20...14 AWG


Compare products: /