Welcome to the Schneider Electric corporate Website

Select your location

View all   Harmony XB5R
Schneider Electric ZBRM22 Image

ZBRM22

Green premium brand logo
Schneider Electric ZBRM22 Image
ZBRM22
Green premium brand logo

Harmony XB5R - empty handy box for mobile use - 2 functions - plastic - green

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB5R
    product or component type
    Empty handy box
    device short name
    ZBRM
    product destination
    For XB5R Ø 22 mm control units
    control station application
    Two functions
    Complementary
    colour of base of enclosure
    Green (Pantone 355C)
    colour of cover
    Dark grey (RAL 7016)
    material
    Polycarbonate
    net weight
    0.11 kg
    Environment
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…55 °C
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK03 conforming to EN 50102
    standards
    ETSI EN 301 489-3
    ETSI EN 301 489-1
    ETSI EN 300 440-2
    UL 508
    CSA C22.2 No 14
    ETSI EN 300 440-1
    EN/IEC 60947-5-1
    product certifications
    FCC
    C-Tick
    CE
    ANATEL
    SRRC
    BT 2006/95/EC
    GOST
    RSS
    directives
    1999/5/EC - R&TTE directive
    2004/108/EC - electromagnetic compatibility
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages12
    • English10
    • Chinese1
    • Finnish1
    • French2
    • German1
    • Italian1
    • Japanese1
    • Kazakh1
    • Portuguese1
    • Russian1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.6 MB
    Date 11/20/19
    Teollisuuden Tähtituotteet (Version 1.1)
    Description
    Teollisuuden tähtituotteet: Altivar 212 – Taajuusmuuttajat kiinteistösovelluksiin, Harmony XB5R – Langaton ja paristovapaa painike, Harmony XVU – Superkirkas valotornisarja, Zelio RXG – Välirele Fast-on liitännällä
    prp.document.label.format pdf
    Size 2.1 MB
    Date 11/11/15
    Description
    Teollisuuden tähtituotteet: Altivar 212 – Taajuusmuuttajat kiinteistösovelluksiin, Harmony XB5R – Langaton ja paristovapaa painike, Harmony XVU – Superkirkas valotornisarja, Zelio RXG – Välirele Fast-on liitännällä
    prp.document.label.format pdf
    Size 4.4 MB
    Date 1/17/20
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 71.2 KB
    Date 2/19/15
    Description
    CSA Certificate
    prp.document.label.format pdf
    Size 92.4 KB
    Date 1/17/14
    Description
    UL Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    ZBRM01 Mobile Box, Intruction Sheet (Version 04)
    Files in document
    pdf
    1.7 MB
    pdf
    997.9 KB
    prp.document.label.format zip
    Size 2.7 MB
    Date 8/1/14
    Files in document
    pdf
    1.7 MB
    pdf
    997.9 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZBRM22 : Harmony XB5R - empty handy box for mobile use - 2 functions - plastic - green
    Description
    Harmony XB5R - empty handy box for mobile use - 2 functions - plastic - green
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    Harmony XB5R - empty handy box for mobile use - 2 functions - plastic - green
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 434 KB
    Date 7/17/14
    Description
    ACMA Certificate
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1,018.4 KB
    Date 3/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZBRM22 : Harmony XB5R - empty handy box for mobile use - 2 functions - plastic - green
    Description
    Harmony XB5R - empty handy box for mobile use - 2 functions - plastic - green
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    Harmony XB5R - empty handy box for mobile use - 2 functions - plastic - green
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Harmony XB5R (Version 1.1)
    Description
    Profil Environmental Product Harmony XB5R wireless and batteryless pushbutton Source files in Mediabank n° 998-4047_GMA
    prp.document.label.format pdf
    Size 949 KB
    Date 12/17/10
    Description
    Profil Environmental Product Harmony XB5R wireless and batteryless pushbutton Source files in Mediabank n° 998-4047_GMA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZBRM22 : Harmony XB5R - empty handy box for mobile use - 2 functions - plastic - green
    Description
    Harmony XB5R - empty handy box for mobile use - 2 functions - plastic - green
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    Harmony XB5R - empty handy box for mobile use - 2 functions - plastic - green
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Wireless and Batteryless Pushbutton

    Plastic Mobile Box for Mobile or Fix Use - 2 Functions