Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB4
Schneider Electric ZBV8B Image

ZBV8B

Green premium brand logo
Schneider Electric ZBV8B Image
ZBV8B
Green premium brand logo

transformer block for light block with integral LED - 440...460V

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB4
    product or component type
    Transformer block
    product compatibility
    Light block with integral LED 24 V AC
    device short name
    ZBV
    sale per indivisible quantity
    1
    connections - terminals
    Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN 60947-1
    [Us] rated supply voltage
    440...460 V AC at 60 Hz
    Complementary
    CAD overall width
    30 mm
    CAD overall height
    33.6 mm
    CAD overall depth
    46.6 mm
    net weight
    0.09 kg
    electrical shock protection class
    Class I conforming to IEC 60536
    supply voltage limits
    441…459 V
    surge withstand
    1 kV conforming to IEC 61000-4-5
    electrical composition code
    M6
    P2
    device presentation
    Basic element
    Environment
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    IP degree of protection
    IP20 conforming to IEC 60529
    standards
    EN/IEC 60947-5-4
    EN/IEC 60947-5-5
    JIS C 4520
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    UL 508
    EN/IEC 60947-1
    product certifications
    GL
    LROS (Lloyds register of shipping)
    DNV
    UL listed
    RINA
    CSA
    BV
    vibration resistance
    2 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    15 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    resistance to electromagnetic fields
    10 V/m conforming to IEC 61000-4-3
    resistance to electrostatic discharge
    6 kV in contact conforming to IEC 61000-4-2
    8 kV in free air conforming to IEC 61000-4-2
    electromagnetic emission
    Class B conforming to IEC 55011
    Packing Units
    Package 1 Weight
    0.088 kg
    Package 1 Height
    0.570 dm
    Package 1 width
    0.440 dm
    Package 1 Length
    0.520 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZBV8B : ZBV8B_ROHS_CHINA_DECLARATION
    Description
    ZBV8B_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    ZBV8B_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 199.5 KB
    Date 4/19/16
    Description
    Manufacturers Declaration of Conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 799.2 KB
    Date 10/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZBV8B : ZBV8B_ROHS_DECLARATION
    Description
    ZBV8B_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    ZBV8B_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 679.6 KB
    Date 10/1/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZBV8B : ZBV8B_REACH_DECLARATION
    Description
    ZBV8B_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    ZBV8B_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.