Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB4
Schneider Electric ZBVB69 Image
Discontinued

ZBVB69

Schneider Electric ZBVB69 Image
Discontinued
ZBVB69

blue light block for head Ø22 integral LED 24V screw terminal for lugs

Show more characteristics
ZBVB69 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB4
    Harmony XB5
    product or component type
    Light block
    device short name
    ZBV
    sale per indivisible quantity
    5
    connections - terminals
    Screw terminals for lug
    signalling type
    Steady
    light source
    Protected LED
    bulb base
    Integral LED
    light block supply
    Direct
    light source colour
    Blue
    [Us] rated supply voltage
    24 V AC/DC at 50/60 Hz
    Complementary
    net weight
    0.017 kg
    supply voltage limits
    19.2…30 V DC
    21.6…26.4 V AC
    current consumption
    18 mA
    service life
    100000 h at rated voltage and 25 °C
    surge withstand
    1 kV conforming to IEC 61000-4-5
    mounting of block
    Front mounting
    electrical composition code
    M1
    M2
    M3
    M4
    M5
    M6
    M10
    MF1
    P1
    P2
    PF1
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    IP degree of protection
    IP20 conforming to IEC 60529
    standards
    EN/IEC 60947-5-1
    UL 508
    JIS C8201-5-1
    EN/IEC 60947-5-4
    CSA C22.2 No 14
    EN/IEC 60947-1
    EN/IEC 60947-5-5
    JIS C8201-1
    resistance to fast transients
    2 kV conforming to IEC 61000-4-4
    resistance to electromagnetic fields
    10 V/m conforming to IEC 61000-4-3
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) conforming to IEC 61000-4-2
    8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
    electromagnetic emission
    Class B conforming to IEC 55011
    Packing Units
    Package 1 Weight
    0.002 kg
    Package 1 Height
    0.560 dm
    Package 1 width
    0.440 dm
    Package 1 Length
    0.540 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL certificate Harmony pushbutton (Version 2019-08-09)
    Description
    XB4-XB5 ZBE ZEN ZBV ZAL ZB4 ZB5 ZBZ XD4 XD5 ZBY ZBC ZBD ZBG ZBP ZB2
    prp.document.label.format pdf
    Size 326.4 KB
    Date 8/9/19
    Description
    XB4-XB5 ZBE ZEN ZBV ZAL ZB4 ZB5 ZBZ XD4 XD5 ZBY ZBC ZBD ZBG ZBP ZB2
    prp.document.label.format pdf
    Size 155.7 KB
    Date 2/24/17
    Description
    CSA Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 218.8 KB
    Date 2/1/15
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 199.5 KB
    Date 4/19/16
    Description
    Manufacturers Declaration of Conformity
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.