Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XALD, XALK
Schneider Electric ZBY02607 Image
Discontinued

ZBY02607

Green premium brand logo
Schneider Electric ZBY02607 Image
Discontinued
ZBY02607
Green premium brand logo

marked legend 8 x 27 mm for legend holder 30 x 40 mm - SALITA

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

ZBY02607 is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 22 May 2020
  • Main
    range of product
    Harmony XB5
    Harmony XB4
    product or component type
    Marked legend
    accessory / separate part type
    Legend
    accessory / separate part category
    Marking accessories
    accessory / separate part destination
    Legend holder 30 x 40 mm
    For standard head
    marking
    White SALITA on 1 black side, 1 red side background
    label dimensions
    8 x 27 mm
    language
    Italian
    Complementary
    Warranty
    18 months
    material
    Plastic
    product compatibility
    ZBZ34
    ZBZ32
    range compatibility
    Harmony XB4
    Harmony XB5
    net weight
    0.001 kg
    operator position information
    1 position
    Packing Units
    Package 1 Weight
    0.010 kg
    Package 1 Height
    0.700 dm
    Package 1 width
    0.080 dm
    Package 1 Length
    0.800 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZBY02607 : marked legend 8 x 27 mm for legend holder 30 x 40 mm - SALITA
    Description
    marked legend 8 x 27 mm for legend holder 30 x 40 mm - SALITA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    marked legend 8 x 27 mm for legend holder 30 x 40 mm - SALITA
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZBY02607 : marked legend 8 x 27 mm for legend holder 30 x 40 mm - SALITA
    Description
    marked legend 8 x 27 mm for legend holder 30 x 40 mm - SALITA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    marked legend 8 x 27 mm for legend holder 30 x 40 mm - SALITA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZBY02607 : marked legend 8 x 27 mm for legend holder 30 x 40 mm - SALITA
    Description
    marked legend 8 x 27 mm for legend holder 30 x 40 mm - SALITA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    marked legend 8 x 27 mm for legend holder 30 x 40 mm - SALITA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.