Welcome to the Schneider Electric corporate Website

Select your location

View all   Harmony XB4
Schneider Electric ZBY02613 Image
Discontinued

ZBY02613

Green premium brand logo
Schneider Electric ZBY02613 Image
Discontinued
ZBY02613
Green premium brand logo

marked legend 8 x 27 mm for legend holder 30 x 40 mm - APERTURA

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

ZBY02613 is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 22 May 2020
  • Main
    range of product
    Harmony XB4
    Harmony XB5
    product or component type
    Marked legend
    accessory / separate part type
    Legend
    accessory / separate part category
    Marking accessories
    accessory / separate part destination
    Legend holder 30 x 40 mm
    For standard head
    marking
    White APERTURA on 1 black side, 1 red side background
    label dimensions
    8 x 27 mm
    language
    Italian
    Complementary
    Warranty
    18 months
    material
    Plastic
    product compatibility
    ZBZ32
    ZBZ34
    range compatibility
    Harmony XB4
    Harmony XB5
    net weight
    0.001 kg
    operator position information
    1 position
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZBY02613 : marked legend 8 x 27 mm for legend holder 30 x 40 mm - APERTURA
    Description
    marked legend 8 x 27 mm for legend holder 30 x 40 mm - APERTURA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    marked legend 8 x 27 mm for legend holder 30 x 40 mm - APERTURA
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZBY02613 : marked legend 8 x 27 mm for legend holder 30 x 40 mm - APERTURA
    Description
    marked legend 8 x 27 mm for legend holder 30 x 40 mm - APERTURA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    marked legend 8 x 27 mm for legend holder 30 x 40 mm - APERTURA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZBY02613 : marked legend 8 x 27 mm for legend holder 30 x 40 mm - APERTURA
    Description
    marked legend 8 x 27 mm for legend holder 30 x 40 mm - APERTURA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    marked legend 8 x 27 mm for legend holder 30 x 40 mm - APERTURA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /