Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB4
Schneider Electric ZBY02628 Image
Discontinued

ZBY02628

Schneider Electric ZBY02628 Image
Discontinued
ZBY02628

marked legend 8 x 27 mm for legend holder 30 x 40 mm - VELOCE

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

ZBY02628 is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 22 May 2020
  • Main
    range of product
    Harmony XB4
    Harmony XB5
    product or component type
    Marked legend
    accessory / separate part type
    Legend
    accessory / separate part category
    Marking accessories
    accessory / separate part destination
    Legend holder 30 x 40 mm
    For standard head
    marking
    White VELOCE on 1 black side, 1 red side background
    label dimensions
    8 x 27 mm
    language
    Italian
    Complementary
    Warranty
    18 months
    material
    Plastic
    product compatibility
    ZBZ32
    ZBZ34
    range compatibility
    Harmony XB5
    Harmony XB4
    net weight
    0.001 kg
    operator position information
    1 position
    Packing Units
    Package 1 Weight
    0.010 kg
    Package 1 Height
    0.700 dm
    Package 1 width
    0.080 dm
    Package 1 Length
    0.800 dm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.